Female Pipe Adapter - SAE-ORB / NPTF, F5OG Series (PARKER HANNIFIN)

Female Pipe Adapter - SAE-ORB / NPTF, F5OG Series (PARKER HANNIFIN)

Parker's Pipe Fitting and Port Adapter product line offers a wide range of thread types including NPT, NPTF, NPSM, BSPT, BSPP, SAE O-ring Boss (ORB), ISO 6149 and Metric.

Features/Benefits:
• Tapered thread fittings offers a compact size for efficiency and have a high temperature tolerance.
• Straight thread fittings have unlimited reusability, an elastomeric seal and no thread sealant is needed for installation.
• Steel fittings substantially exceeded the SAE corrosion requirements of 72 hours without red rust, lasting up to 1,000 as found by an independent test facility.
• Available in steel, stainless steel and brass in sizes 1/8” through 2” with working pressures up to 7500 psi.
• Parker’s Robust Port Stud on adjustable ports is manufactured with a longer locknut virtually eliminating washer damage and potential leaks, as well as making assembly virtually mistake-proof.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Applications:
• Hydraulic fluid and gas handling connections

Part Number
2-1/4 F5OG-S
4-1/4 F5OG-S
4-1/8 F5OG-S
5-1/4 F5OG-S
6-1/2 F5OG-S
6-1/4 F5OG-S
6-1/8 F5OG-S
6-3/8 F5OG-S
8-1/2 F5OG-S
8-1/4 F5OG-S
8-3/4 F5OG-S
8-3/8 F5OG-S
10-1/2 F5OG-S
10-1/4 F5OG-S
10-3/4 F5OG-S
10-3/8 F5OG-S
12-1/2 F5OG-S
12-1/4 F5OG-S
12-1 F5OG-S
12-3/4 F5OG-S
12-3/8 F5OG-S
14-1/2 F5OG-S
14-3/4 F5OG-S
16-1/2 F5OG-S
16-1 F5OG-S
16-3/4 F5OG-S
20-1 1/2 F5OG-S
20-1 1/4 F5OG-S
20-1 F5OG-S
20-3/4 F5OG-S
24-1 1/2 F5OG-S
24-1 1/4 F5OG-S
24-1 F5OG-S
32-2 F5OG-S
Part NumberVolume DiscountDays to Ship Material Operating Temperature Range
(℃)

16 Days

Stock

Steel-30~250 °F

16 Days

Stock

Steel-30~250 °F

16 Days

Steel-30~250 °F

16 Days

Stock

Steel-30~250 °F

16 Days

Steel-30~250 °F

16 Days

Stock

Steel-30~250 °F

16 Days

Steel-30~250 °F

16 Days

Stock

Steel-30~250 °F

9 Days

Stock

Steel-30~250 °F

9 Days

Stock

Steel-30~250 °F

9 Days

Stock

Steel-30~250 °F

9 Days

Stock

Steel-30~250 °F

16 Days

Stock

Steel-30~250 °F

16 Days

Steel-30~250 °F

16 Days

Steel-30~250 °F

16 Days

Steel-30~250 °F

16 Days

Steel-30~250 °F

16 Days

Stock

Steel-30~250 °F

16 Days

Stock

Steel-30~250 °F

16 Days

Stock

Steel-30~250 °F

16 Days

Steel-30~250 °F

16 Days

Steel-30~250 °F

16 Days

Steel-30~250 °F

16 Days

Stock

Steel-30~250 °F

16 Days

Steel-30~250 °F

16 Days

Steel-30~250 °F

16 Days

Stock

Steel-30~250 °F

16 Days

Steel-30~250 °F

16 Days

Steel-30~250 °F

16 Days

Stock

Steel-30~250 °F

16 Days

Steel-30~250 °F

16 Days

Steel-30~250 °F

16 Days

Steel-30~250 °F

16 Days

--30~250 °F

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 4,000 psi Applicable Fluid Oil

Additional Products in this Category

Tech Support