Straight Thread Connector 37 Degree Flare / SAE-ORB, F5OX Series (PARKER HANNIFIN)

Straight Thread Connector 37 Degree Flare / SAE-ORB, F5OX Series (PARKER HANNIFIN)

Parker Triple-Lok 37° Flare JIC Tube Fittings and Adapters are a reliable leak-free metal to metal connection solution for most high pressure hydraulic applications.

Features/Benefits:
• Easily adaptable to inch tube, metric tube and hose giving it worldwide acceptance.
• Vast selection of port end options, including SAE Straight Thread O-ring Boss (ORB), NPTF, BSPP-ED, BSPP-O-ring Retaining Ring (ORR), BSPP, BSPT, ISO 6149, Metric-O-ring Retaining Ring (ORR), and Metric-ED
• Available in steel, stainless steel, and brass in sizes 1/8” - 2 ½” with working pressures up to 7500 psi.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Applications:
• Hydraulic fluid and gas handling connections

Part Number
2 F5OX-S
3 F5OX-S
4-2 F5OX-S
4-3 F5OX-S
4-5 F5OX-S
4-6 F5OX-S
4-8 F5OX-S
4-10 F5OX-S
4 F5OX-S
5-4 F5OX-S
5-6 F5OX-S
5-8 F5OX-S
5 F5OX-S
6-4 F5OX-S
6-5 F5OX-S
6-8 F5OX-S
6-10 F5OX-S
6-12 F5OX-S
6-16 F5OX-S
6 F5OX-S
8-4 F5OX-S
8-6 F5OX-S
8-10 F5OX-S
8-12 F5OX-S
8-16 F5OX-S
8 F5OX-S
10-6 F5OX-S
10-8 F5OX-S
10-12 F5OX-S
10-16 F5OX-S
10 F5OX-S
12-6 F5OX-S
12-8 F5OX-S
12-10 F5OX-S
12-14 F5OX-S
12-16 F5OX-S
12-20 F5OX-S
12 F5OX-S
14-16 F5OX-S
14 F5OX-S
16-8 F5OX-S
16-10 F5OX-S
16-12 F5OX-S
16-14 F5OX-S
16-20 F5OX-S
16-24 F5OX-S
16 F5OX-S
20-12 F5OX-S
20-16 F5OX-S
20-24 F5OX-S
20 F5OX-S
24-16 F5OX-S
24-20 F5OX-S
24 F5OX-S
32-24 F5OX-S
32 F5OX-S
Part NumberVolume DiscountDays to Ship Applicable Fluid Operating Temperature Range
(℃)
Connection 1 Thread Size Connection 2 Thread Size

Same Day

Stock

Oil-30~250 °F1/85/16-24

Same Day

Stock

Oil-30~250 °F3/163/8-24

9 Days

Oil-30~250 °F1/45/16-24

Same Day

Stock

Oil-30~250 °F1/43/8-24

Same Day

Stock

Oil-30~250 °F1/41/2-20

Same Day

Stock

Oil-30~250 °F1/49/16-20

Same Day

Stock

Oil-30~250 °F1/43/4-16

9 Days

Oil-30~250 °F1/47/8-14

Same Day

Stock

Oil-30~250 °F1/47/16-20

Same Day

Stock

Oil-30~250 °F5/167/16-20

Same Day

Stock

Oil-30~250 °F5/169/16-18

42 Days

Oil-30~250 °F5/163/4-16

Same Day

Stock

Oil-30~250 °F5/161/2-20

Same Day

Stock

Oil-30~250 °F3/87/16-20

Same Day

Stock

Oil-30~250 °F3/81/2-20

Same Day

Stock

Oil-30~250 °F3/83/4-16

Same Day

Stock

Oil-30~250 °F3/87/8-14

9 Days

Oil-30~250 °F3/81 1/16-12

Same Day

Stock

Oil-30~250 °F3/81 5/16-12

Same Day

Stock

Oil-30~250 °F3/89/16-18

Same Day

Stock

Oil-30~250 °F1/27/16-20

Same Day

Stock

Oil-30~250 °F1/29/16-18

Same Day

Stock

Oil-30~250 °F1/27/8-14

Same Day

Stock

Oil-30~250 °F1/21 1/16-12

9 Days

Oil-30~250 °F1/21 5/16-12

Same Day

Stock

Oil-30~250 °F1/23/4-16

Same Day

Stock

Oil-30~250 °F5/89/16-18

Same Day

Stock

Oil-30~250 °F5/83/4-16

Same Day

Stock

Oil-30~250 °F5/81 1/6-12

9 Days

Oil-30~250 °F5/81 5/16-12

Same Day

Stock

Oil-30~250 °F5/87/8-14

Same Day

Stock

Oil-30~250 °F3/49/16-18

Same Day

Stock

Oil-30~250 °F3/43/4-16

Same Day

Stock

Oil-30~250 °F3/47/8-14

9 Days

Oil-30~250 °F3/41 3/16-12

Same Day

Stock

Oil-30~250 °F3/41 5/16-12

9 Days

Oil-30~250 °F3/41 5/8-12

Same Day

Stock

Oil-30~250 °F3/41 1/16-12

16 Days

Oil-30~250 °F7/81 5/16-12

16 Days

Oil-30~250 °F7/81 3/16-12

9 Days

--30~250 °F13/4-16

9 Days

Oil-30~250 °F17/8-14

Same Day

Stock

Oil-30~250 °F11 1/16-12

9 Days

Oil-30~250 °F11 3/16-12

Same Day

Stock

Oil-30~250 °F11 5/8-12

9 Days

Oil-30~250 °F11 7/8-12

Same Day

Stock

Oil-30~250 °F11 5/16-12

9 Days

Oil-30~250 °F1 1/41 1/16-12

Same Day

Stock

Oil-30~250 °F1 1/41 5/16-12

9 Days

Oil-30~250 °F1 1/41 7/8-12

Same Day

Stock

Oil-30~250 °F1 1/41 5/8-12

Same Day

Stock

Oil-30~250 °F1 1/21 5/16-12

9 Days

Oil-30~250 °F1 1/21 5/8-12

Same Day

Stock

Oil-30~250 °F1 1/21 7/8-12

16 Days

Oil-30~250 °F21 7/8-12

Same Day

Stock

Oil-30~250 °F22 1/2-12

Loading...

  1. 1

Basic Information

Material Steel Max. Operating Pressure(MPa) 3,000 psi

Additional Products in this Category

Tech Support