Swivel Straight Thread Connector - 37 Degree Swivel / SAE-ORB, F65OX Series (PARKER HANNIFIN)

Swivel Straight Thread Connector - 37 Degree Swivel / SAE-ORB, F65OX Series (PARKER HANNIFIN)

Parker Triple-Lok 37° Flare JIC Tube Fittings and Adapters are a reliable leak-free metal to metal connection solution for most high pressure hydraulic applications.

Features/Benefits:
• Easily adaptable to inch tube, metric tube and hose giving it worldwide acceptance.
• Vast selection of port end options, including SAE Straight Thread O-ring Boss (ORB), NPTF, BSPP-ED, BSPP-O-ring Retaining Ring (ORR), BSPP, BSPT, ISO 6149, Metric-O-ring Retaining Ring (ORR), and Metric-ED
• Available in steel, stainless steel, and brass in sizes 1/8” - 2 ½” with working pressures up to 7500 psi.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Applications:
• Hydraulic fluid and gas handling connections

Part Number
4-6 F65OX-S
4 F65OX-S
5 F65OX-S
6-4 F65OX-S
6-8 F65OX-S
6 F65OX-S
8-6 F65OX-S
8-10 F65OX-S
8 F65OX-S
10-8 F65OX-S
10-12 F65OX-S
10 F65OX-S
12-10 F65OX-S
12-16 F65OX-S
12 F65OX-S
16-12 F65OX-S
16 F65OX-S
20 F65OX-S
24 F65OX-S
32 F65OX-S
Part NumberVolume DiscountDays to Ship Operating Temperature Range
(℃)

9 Days

-30~250 °F

Same Day

Stock

-30~250 °F

30 Days

-30~250 °F

9 Days

-30~250 °F

9 Days

-30~250 °F

Same Day

Stock

-30~250 °F

Same Day

Stock

-30~250 °F

9 Days

-30~250 °F

Same Day

Stock

-30~250 °F

9 Days

-30~250 °F

30 Days

-30~250 °F

Same Day

Stock

-30~250 °F

9 Days

-30~250 °F

9 Days

-30~250 °F

Same Day

Stock

-30~250 °F

16 Days

-30~250 °F

Same Day

Stock

-30~250 °F

9 Days

-30~250 °F

Same Day

Stock

-30~250 °F

Same Day

Stock

-30~250 °F

Loading...

  1. 1

Basic Information

Material Steel Max. Operating Pressure(MPa) 3,000 psi Applicable Fluid Oil

Additional Products in this Category

Tech Support