• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 p.m. 12/14/2019 to 6:00 p.m. (EST) 12/15/2019. We apologize for the inconvenience.

Male Connector - 37 Degree Flare / NPTF, FTX Series (PARKER HANNIFIN)

Male Connector - 37 Degree Flare / NPTF, FTX Series (PARKER HANNIFIN)

Parker Triple-Lok 37° Flare JIC Tube Fittings and Adapters are a reliable leak-free metal to metal connection solution for most high pressure hydraulic applications.

Features/Benefits:
• Easily adaptable to inch tube, metric tube and hose giving it worldwide acceptance.
• Vast selection of port end options, including SAE Straight Thread O-ring Boss (ORB), NPTF, BSPP-ED, BSPP-O-ring Retaining Ring (ORR), BSPP, BSPT, ISO 6149, Metric-O-ring Retaining Ring (ORR), and Metric-ED
• Available in steel, stainless steel, and brass in sizes 1/8” - 2 ½” with working pressures up to 7500 psi.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Applications:
• Hydraulic fluid and gas handling connections


Part Number
2 FTX-S
3 FTX-S
4-4 FTX-S
4-6 FTX-S
4-8 FTX-S
4 FTX-S
5-4 FTX-S
5-6 FTX-S
5 FTX-S
6-2 FTX-S
6-6 FTX-S
6-8 FTX-S
6-12 FTX-S
6 FTX-S
8-2 FTX-S
8-4 FTX-S
8-8 FTX-S
8-12 FTX-S
8-16 FTX-S
8 FTX-S
10-6 FTX-S
10-12 FTX-S
10-16 FTX-S
10 FTX-S
12-6 FTX-S
12-8 FTX-S
12-16 FTX-S
12-20 FTX-S
12-24 FTX-S
12 FTX-S
14-8 FTX-S
14 FTX-S
16-8 FTX-S
16-12 FTX-S
16-20 FTX-S
16-24 FTX-S
16 FTX-S
20-12 FTX-S
20-16 FTX-S
20-24 FTX-S
20-32 FTX-S
20 FTX-S
24-16 FTX-S
24-20 FTX-S
24 FTX-S
32-20 FTX-S
32-24 FTX-S
32 FTX-S
Part NumberVolume DiscountDays to Ship Operating Temperature Range
(℃)
Connection 1 Thread Size Connection 2 Thread Size

9 Days

-65~500 °F1/81/8-27

Same Day

Stock

-65~500 °F3/161/8-27

Same Day

Stock

-65~500 °F1/41/4-18

Same Day

Stock

-65~500 °F1/43/8-18

Same Day

Stock

-65~500 °F1/41/2-14

Same Day

Stock

-65~500 °F1/41/8-27

Same Day

Stock

-65~500 °F5/161/4-18

Same Day

Stock

-65~500 °F5/163/8-18

Same Day

Stock

-65~500 °F5/161/8-27

9 Days

-65~500 °F3/81/8-27

Same Day

Stock

-65~500 °F3/83/8-18

Same Day

Stock

-65~500 °F3/81/2-14

9 Days

-65~500 °F3/83/4-14

Same Day

Stock

-65~500 °F3/81/4-18

9 Days

-65~500 °F1/21/8-27

Same Day

Stock

-65~500 °F1/21/4-18

Same Day

Stock

-65~500 °F1/21/2-14

Same Day

Stock

-65~500 °F1/23/4-14

9 Days

-65~500 °F1/21-11 1/2

Same Day

Stock

-65~500 °F1/23/8-18

9 Days

-65~500 °F5/83/8-18

Same Day

Stock

-65~500 °F5/83/4-14

Same Day

Stock

-65~500 °F5/81-11 1/2

Same Day

Stock

-65~500 °F5/81/2-14

9 Days

-65~500 °F3/43/8-18

Same Day

Stock

-65~500 °F3/41/2-14

Same Day

Stock

-65~500 °F3/41-11 1/2

9 Days

-65~500 °F3/41 1/4-11 1/2

Same Day

Stock

-65~500 °F3/41 1/2-11 1/2

Same Day

Stock

-65~500 °F3/43/4-14

Same Day

Stock

-65~500 °F7/81/2-14

9 Days

-65~500 °F7/83/4-14

9 Days

-65~500 °F11/2-14

Same Day

Stock

-65~500 °F13/4-14

Same Day

Stock

-65~500 °F11 1/4-11 1/2

9 Days

-65~500 °F11 1/2-11 1/2

Same Day

Stock

-65~500 °F11-11 1/2

Same Day

Stock

-65~500 °F1 1/43/4-14

Same Day

Stock

-65~500 °F1 1/41-11 1/2

Same Day

Stock

-65~500 °F1 1/41 1/2-11 1/2

Same Day

Stock

-65~500 °F1 1/42-11 1/2

Same Day

Stock

-65~500 °F1 1/41 1/4-11 1/2

9 Days

-65~500 °F1 1/21-11 1/2

Same Day

Stock

-65~500 °F1 1/21 1/4-11 1/2

Same Day

Stock

-65~500 °F1 1/21 1/2-11 1/2

Same Day

Stock

-65~500 °F21 1/4-11 1/2

9 Days

-65~500 °F21 1/2-11 1/2

Same Day

Stock

-65~500 °F22-11 1/2

Loading...

  1. 1

Basic Information

Material Steel Max. Operating Pressure(MPa) 3,000 psi Applicable Fluid Oil

Additional Products in this Category

Tech Support