Hex Head Pipe Plug - HP Series (PARKER HANNIFIN)

Hex Head Pipe Plug - HP Series (PARKER HANNIFIN)

Parker's Pipe Fitting and Port Adapter product line offers a wide range of thread types including NPT, NPTF, NPSM, BSPT, BSPP, SAE O-ring Boss (ORB), ISO 6149 and Metric.

Features/Benefits:
• Tapered thread fittings offers a compact size for efficiency and have a high temperature tolerance.
• Straight thread fittings have unlimited reusability, an elastomeric seal and no thread sealant is needed for installation.
• Steel fittings substantially exceeded the SAE corrosion requirements of 72 hours without red rust, lasting up to 1,000 as found by an independent test facility.
• Available in steel, stainless steel and brass in sizes 1/8” through 2” with working pressures up to 7500 psi.
• Parker’s Robust Port Stud on adjustable ports is manufactured with a longer locknut virtually eliminating washer damage and potential leaks, as well as making assembly virtually mistake-proof.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Applications:
• Hydraulic fluid and gas handling connections

Part Number
1 1/2 HP-S
1 1/4 HP-S
1/2 HP-S
1/4 HP-S
1/8 HP-S
1 HP-S
2 HP-S
3/4 HP-S
3/8 HP-S
Part NumberVolume DiscountDays to Ship Operating Temperature Range
(℃)
Connection 1 Thread Size

37 Days

-65~500 °F1 1/2-11 1/2

Same Day

Stock

-65~500 °F1 1/4-11 1/2

Same Day

Stock

-65~500 °F1/2-14

Same Day

Stock

-65~500 °F1/4-18

Same Day

Stock

-65~500 °F1/8-27

Same Day

Stock

-65~500 °F1-11 1/2

16 Days

-65~500 °F2-11 1/2

Same Day

Stock

-65~500 °F3/4-14

Same Day

Stock

-65~500 °F3/8-18

Loading...

  1. 1

Basic Information

Material Stainless Steel Max. Operating Pressure(MPa) 4,000 psi Applicable Fluid Oil

Additional Products in this Category

Tech Support