Parker - Crimp Style Hydraulic Hose Fitting - HY Series Male SAE Straight Thread, Swivel - 90˚ Elbow

Parker - Crimp Style Hydraulic Hose Fitting - HY Series Male SAE Straight Thread, Swivel - 90˚ Elbow

Parker's HY Series fittings are cost-effective, permanent, compression-style crimp hydraulic fittings made for easy and quick assembly with Parkrimp crimpers. When coupled with Parker's No-Skive hoses, HY Series fittings provide convenience and shorter assembly time.

Features/Benefits:
• Easy push on force
• Imperial HEX
• Stainless steel option available
• Wide range of end configurations
• One piece reduces complexity and leakage path
• No-Skive technology offers easy, efficient, and safe production processes

Edit Part Configuration

Part Number

Configured Part Number is shown.

  • Applications:
    • Petroleum base hydraulic fluids and lubricating oils
Part Number
10LHY-6-6
10LHY-8-6
10LHY-8-8
10LHY-10-8
Part NumberVolume DiscountDays to Ship

17 Days

17 Days

32 Days

17 Days

Loading...

  1. 1

Basic Information

Material Steel Shape Others

Additional Products in this Category

Tech Support