Parker - Male SAE Straight Thread with O-Ring - Rigid - 90° Elbow

Parker - Male SAE Straight Thread with O-Ring - Rigid - 90° Elbow

Parker's TB series fittings are a one-piece field attachable barb style fitting which enables you to quickly and easily make hose assemblies right on the job site without special tools

Features/Benefits:
• Can be assembled in field with wrenches
• Imperial HEX
• Wide range of end configurations
• One piece reduces complexity and leakage path
• No-Skive technology offers easy, efficient, and safe production processes

Edit Part Configuration

Part Number

Configured Part Number is shown.

Applications:
• Petroleum base hydraulic fluids and lubricating oils
• Diesel fuels
• Antifreeze solutions
• Gasoline
• Ethanol blends
• Air brake systems
• Refrigerant
Part Number
25TB-12-12
25TB-16-16
25TB-20-20
Part NumberVolume DiscountDays to Ship

47 Days

32 Days

32 Days

Loading...

  1. 1

Basic Information

Material Steel Shape 90° Elbow

Additional Products in this Category

Tech Support