Parker - Male NPTF Pipe - Rigid - 45° Elbow

Parker - Male NPTF Pipe - Rigid - 45° Elbow

Parker's TB series fittings are a one-piece field attachable barb style fitting which enables you to quickly and easily make hose assemblies right on the job site without special tools

Features/Benefits:
• Can be assembled in field with wrenches
• Imperial HEX
• Wide range of end configurations
• One piece reduces complexity and leakage path
• No-Skive technology offers easy, efficient, and safe production processes

Edit Part Configuration

Part Number

Configured Part Number is shown.

31TB-20-20

Applications:
• Petroleum base hydraulic fluids and lubricating oils
• Diesel fuels
• Antifreeze solutions
• Gasoline
• Ethanol blends
• Air brake systems
• Refrigerant

Part Number
31TB-20-20
Part NumberVolume DiscountDays to Ship

17 Days

Loading...

  1. 1

Basic Information

Material Steel Shape 45° Elbow

Please check the type/dimensions/specifications of the part 31TB-20-20 in the Parker - Male NPTF Pipe - Rigid - 45° Elbow series.

Additional Products in this Category

Tech Support