Parker - Female Metric L - Swivel - 24° Cone with O-Ring) - 1CA77 Series

Parker - Female Metric L - Swivel - 24° Cone with O-Ring) - 1CA77 Series

Crimp-style 77 Series hydraulic hose fittings from Parker Hannifin are cost-effective, permanent, bite-the-wire-style fittings for high-pressure applications. Designed for use with Parkrimp crimpers, 77 series fittings require less push-on force and are easy to assemble.

Features/Benefits:
• Metric hex
• Easy push on force
• Multiple materials available, such as steel and stainless steel
• Wide range of end configurations
• One piece reduces complexity and leakage path
• No-Skive technology offers easy, efficient, and safe production processes

Edit Part Configuration

Part Number

Configured Part Number is shown.

1CA77-35-20

Applications:
• Petroleum base hydraulic fluids and lubricating oils
Part Number
1CA77-35-20
Part NumberVolume DiscountDays to Ship

Quote

Loading...

  1. 1

Basic Information

Material Steel Shape Straight

Please check the type/dimensions/specifications of the part 1CA77-35-20 in the Parker - Female Metric L - Swivel - 24° Cone with O-Ring) - 1CA77 Series series.

Additional Products in this Category

Tech Support