Parker - SAE Code 61 Flange Head - Straight - ISO 1251-3 - S - L - 11526 Series

Parker - SAE Code 61 Flange Head - Straight - ISO 1251-3 - S - L - 11526 Series

Crimp-style 77 Series hydraulic hose fittings from Parker Hannifin are cost-effective, permanent, bite-the-wire-style fittings for high-pressure applications. Designed for use with Parkrimp crimpers, 77 series fittings require less push-on force and are easy to assemble.

Features/Benefits:
• Metric hex
• Easy push on force
• Multiple materials available, such as steel and stainless steel
• Wide range of end configurations
• One piece reduces complexity and leakage path
• No-Skive technology offers easy, efficient, and safe production processes

Edit Part Configuration

Part Number

Configured Part Number is shown.

Applications:
• Petroleum base hydraulic fluids and lubricating oils
Part Number
11526-20-20
11526-40-40
Part NumberVolume DiscountDays to Ship

23 Days

17 Days

Loading...

  1. 1

Basic Information

Material Steel Shape Straight

Additional Products in this Category

Tech Support