Parker - Female Metric 24° - Swivel Heavy Series with O-Ring - 90° Elbow - 11C70 Series

Parker - Female Metric 24° - Swivel Heavy Series with O-Ring - 90° Elbow - 11C70 Series

High Pressure No-Skive fitting 70 series for High Pressure No-Skive three wire braided Compact and Multispiral hydraulic hoses

Features / Benefits:
· Matched hose and fitting system guarantees an approved and safe combination
and the highest quality and safety combined with the longest service life of the final product to the end-users.
· No-Skive technology offers the easiest and most efficient and safe production process to the assemblers.

Edit Part Configuration

Part Number

Configured Part Number is shown.

11C70-16-8

70 Series
Applications:
· All construction equipment machines 
· Agriculture and forestry machines 
· general high pressure hydraulic applications

Part Number
11C70-16-8
Part NumberVolume DiscountDays to Ship

72 Days

Loading...

  1. 1

Basic Information

Material Steel Shape 90° Elbow

Please check the type/dimensions/specifications of the part 11C70-16-8 in the Parker - Female Metric 24° - Swivel Heavy Series with O-Ring - 90° Elbow - 11C70 Series series.

Additional Products in this Category

Tech Support