Linear Ball Guide Stage (KXG)

Linear Ball Guide Stage (KXG)

Click this image to zoom it.

Move the mouse over the image to zoom

  • KXG06020 (Stroke 20mm)
  • KXG06030 (Stroke 30mm)
  • Volume Discount is available

Linear ball guide stage (X-axis) designed for "miniaturization and high rigidity."[Features]・ High rigidity: Few fastening parts and stainless steel give high rigidity
・ Compact: Compact specification with built-in sensor in stage housing
・ Low price: Achieved cost reduction owing to the manufacturer's original production method
[An abundant lineup of products]・ Despite its compact size, the stroke can be selected from 2 types of 20 mm and 30 mm
・ You can select from the following motors according to your application
 Stepper motor: Standard │ high torque │ high resolution │ with electromagnetic brake (fall prevention) │Solenoid valve AlphaStep (Step-out-less)
[Applications]・ Precision adjustment of cameras, microscopes, sensors and optical components
・ For positioning during production, assembly and inspection processes related to semiconductors and measuring instruments

(i)Caution

  • The motorized stage, dedicated cables, and peripherals belong to RoHS Directive Category 9 “Monitoring and control equipment” and will be exempted from the usage restrictions of phthalate esters until July 21, 2021.
  • Some products are not compliant with restrictions on phthalates, but are compliant with restrictions on 6 other substances.

PDF

Edit Part Configuration

Part Number

Configure to get your Part Number

Part Number
KXG06020-C
KXG06020-C-K
KXG06020-C-L
KXG06020-CA
KXG06020-CA-K
KXG06020-CA-L
KXG06020-CB
KXG06020-CB-K
KXG06020-CB-L
KXG06020-CC
KXG06020-CC-K
KXG06020-CC-L
KXG06020-CD
KXG06020-CD-K
KXG06020-CD-L
KXG06020-CE
KXG06020-CE-K
KXG06020-CE-L
KXG06020-CF
KXG06020-CF-K
KXG06020-CF-L
KXG06020-CG
KXG06020-CG-K
KXG06020-CG-L
KXG06020-CH
KXG06020-CH-K
KXG06020-CH-L
KXG06020-CJ
KXG06020-CJ-K
KXG06020-CJ-L
KXG06020-F
KXG06020-F-K
KXG06020-F-L
KXG06020-FA
KXG06020-FA-K
KXG06020-FA-L
KXG06020-FB
KXG06020-FB-K
KXG06020-FB-L
KXG06020-FC
KXG06020-FC-K
KXG06020-FC-L
KXG06020-FD
KXG06020-FD-K
KXG06020-FD-L
KXG06020-FE
KXG06020-FE-K
KXG06020-FE-L
KXG06020-FF
KXG06020-FF-K
KXG06020-FF-L
KXG06020-FG
KXG06020-FG-K
KXG06020-FG-L
KXG06020-FH
KXG06020-FH-K
KXG06020-FH-L
KXG06020-FJ
KXG06020-FJ-K
KXG06020-FJ-L
Part NumberVolume DiscountDays to Ship RoHSMotor, Motor Characteristics Minimum Resolution
(µm)
Table Size (Length) L
(mm)
Stroke (X Distance)
(mm)
Through Hole (Table Center Hole) Maximum Velocity
(mm/sec)
Table Straightness
(µm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Cable Option Grease Specifications Backlash
(μm)
Dead weight
(kg)
Accessories Resolution
Available

Quote

105-Phase Stepper motor Standard26020No203150.080.050.05Blank: Without cableBlank: Clean environment grease (AFF)10.78Hex socket head bolt M4-12 × 4 pcs.Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor26020No203150.080.050.05Blank: Without cableK: Clean environment grease (LG2)10.78Hex socket head bolt M4-12 × 4 pcs.Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor26020No203150.080.050.05Blank: Without cableL: Vacuum grease (Fomblin YVAC2)10.78Hex socket head bolt M4-12 × 4 pcs.Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

105-Phase Stepper motor Standard26020No203150.080.050.05A: Standard cable 2 m, connectors on both endsBlank: Clean environment grease (AFF)10.78Hex socket head bolt M4-12 × 4 pcs. / standard cable, 2 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor26020No203150.080.050.05A: Standard cable 2 m, connectors on both endsK: Clean environment grease (LG2)10.78Hex socket head bolt M4-12 × 4 pcs. / standard cable, 2 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor26020No203150.080.050.05A: Standard cable 2 m, connectors on both endsL: Vacuum grease (Fomblin YVAC2)10.78Hex socket head bolt M4-12 × 4 pcs. / standard cable, 2 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

105-Phase Stepper motor Standard26020No203150.080.050.05B: Standard cable 2 m, discrete on one endBlank: Clean environment grease (AFF)10.78Hex socket head bolt M4-12 × 4 pcs. / standard cable, 2 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor26020No203150.080.050.05B: Standard cable 2 m, discrete on one endK: Clean environment grease (LG2)10.78Hex socket head bolt M4-12 × 4 pcs. / standard cable, 2 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor26020No203150.080.050.05B: Standard cable 2 m, discrete on one endL: Vacuum grease (Fomblin YVAC2)10.78Hex socket head bolt M4-12 × 4 pcs. / standard cable, 2 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

105-Phase Stepper motor Standard26020No203150.080.050.05C: Standard cable 4 m, connectors on both endsBlank: Clean environment grease (AFF)10.78Hex socket head bolt M4-12 × 4 pcs. / standard cable, 4 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor26020No203150.080.050.05C: Standard cable 4 m, connectors on both endsK: Clean environment grease (LG2)10.78Hex socket head bolt M4-12 × 4 pcs. / standard cable, 4 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)

Quote

-[α Step Motor] α Stepper Motor-6020-203150.080.05-C: Standard cable 4 m, connectors on both endsL: Vacuum grease (Fomblin YVAC2)10.78Hex socket head bolt M4-12 × 4 pcs. / standard cable, 4 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

105-Phase Stepper motor Standard26020No203150.080.050.05D: Standard cable 4 m, discrete on one endBlank: Clean environment grease (AFF)10.78Hex socket head bolt M4-12 × 4 pcs. / standard cable, 4 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor26020No203150.080.050.05D: Standard cable 4 m, discrete on one endK: Clean environment grease (LG2)10.78Hex socket head bolt M4-12 × 4 pcs. / standard cable, 4 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor26020No203150.080.050.05D: Standard cable 4 m, discrete on one endL: Vacuum grease (Fomblin YVAC2)10.78Hex socket head bolt M4-12 × 4 pcs. / standard cable, 4 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

105-Phase Stepper motor Standard26020No203150.080.050.05E: Connector onlyBlank: Clean environment grease (AFF)10.78Hex socket head bolt M4-12 × 4 pcs. / connector onlyFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor26020No203150.080.050.05E: Connector onlyK: Clean environment grease (LG2)10.78Hex socket head bolt M4-12 × 4 pcs. / connector onlyFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor26020No203150.080.050.05E: Connector onlyL: Vacuum grease (Fomblin YVAC2)10.78Hex socket head bolt M4-12 × 4 pcs. / connector onlyFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

105-Phase Stepper motor Standard26020No203150.080.050.05F: Robot cable 2 m, connectors on both endsBlank: Clean environment grease (AFF)10.78Hex socket head bolt M4-12 × 4 pcs. / robot cable, 2 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor26020No203150.080.050.05F: Robot cable 2 m, connectors on both endsK: Clean environment grease (LG2)10.78Hex socket head bolt M4-12 × 4 pcs. / robot cable, 2 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor26020No203150.080.050.05F: Robot cable 2 m, connectors on both endsL: Vacuum grease (Fomblin YVAC2)10.78Hex socket head bolt M4-12 × 4 pcs. / robot cable, 2 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

105-Phase Stepper motor Standard26020No203150.080.050.05G: Robot cable 2 m, discrete on one endBlank: Clean environment grease (AFF)10.78Hex socket head bolt M4-12 × 4 pcs. / robot cable, 2 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor26020No203150.080.050.05G: Robot cable 2 m, discrete on one endK: Clean environment grease (LG2)10.78Hex socket head bolt M4-12 × 4 pcs. / robot cable, 2 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor26020No203150.080.050.05G: Robot cable 2 m, discrete on one endL: Vacuum grease (Fomblin YVAC2)10.78Hex socket head bolt M4-12 × 4 pcs. / robot cable, 2 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

105-Phase Stepper motor Standard26020No203150.080.050.05H: Robot cable 4 m, connectors on both endsBlank: Clean environment grease (AFF)10.78Hex socket head bolt M4-12 × 4 pcs. / robot cable, 4 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor26020No203150.080.050.05H: Robot cable 4 m, connectors on both endsK: Clean environment grease (LG2)10.78Hex socket head bolt M4-12 × 4 pcs. / robot cable, 4 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor26020No203150.080.050.05H: Robot cable 4 m, connectors on both endsL: Vacuum grease (Fomblin YVAC2)10.78Hex socket head bolt M4-12 × 4 pcs. / robot cable, 4 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

105-Phase Stepper motor Standard26020No203150.080.050.05J: Robot cable 4 m, discrete on one endBlank: Clean environment grease (AFF)10.78Hex socket head bolt M4-12 × 4 pcs. / robot cable, 4 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor26020No203150.080.050.05J: Robot cable 4 m, discrete on one endK: Clean environment grease (LG2)10.78Hex socket head bolt M4-12 × 4 pcs. / robot cable, 4 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor26020No203150.080.050.05J: Robot cable 4 m, discrete on one endL: Vacuum grease (Fomblin YVAC2)10.78Hex socket head bolt M4-12 × 4 pcs. / robot cable, 4 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

105-Phase Stepper motor High Torque26020No303150.080.050.05Blank: Without cableBlank: Clean environment grease (AFF)10.87Hex socket head bolt M4-12 × 4 pcs.Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor26020No303150.080.050.05Blank: Without cableK: Clean environment grease (LG2)10.87Hex socket head bolt M4-12 × 4 pcs.Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor26020No303150.080.050.05Blank: Without cableL: Vacuum grease (Fomblin YVAC2)10.87Hex socket head bolt M4-12 × 4 pcs.Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

105-Phase Stepper motor High Torque26020No303150.080.050.05A: Standard cable 2 m, connectors on both endsBlank: Clean environment grease (AFF)10.87Hex socket head bolt M4-12 × 4 pcs. / standard cable, 2 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor26020No303150.080.050.05A: Standard cable 2 m, connectors on both endsK: Clean environment grease (LG2)10.87Hex socket head bolt M4-12 × 4 pcs. / standard cable, 2 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor26020No303150.080.050.05A: Standard cable 2 m, connectors on both endsL: Vacuum grease (Fomblin YVAC2)10.87Hex socket head bolt M4-12 × 4 pcs. / standard cable, 2 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

105-Phase Stepper motor High Torque26020No303150.080.050.05B: Standard cable 2 m, discrete on one endBlank: Clean environment grease (AFF)10.87Hex socket head bolt M4-12 × 4 pcs. / standard cable, 2 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor26020No303150.080.050.05B: Standard cable 2 m, discrete on one endK: Clean environment grease (LG2)10.87Hex socket head bolt M4-12 × 4 pcs. / standard cable, 2 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor26020No303150.080.050.05B: Standard cable 2 m, discrete on one endL: Vacuum grease (Fomblin YVAC2)10.87Hex socket head bolt M4-12 × 4 pcs. / standard cable, 2 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

105-Phase Stepper motor High Torque26020No303150.080.050.05C: Standard cable 4 m, connectors on both endsBlank: Clean environment grease (AFF)10.87Hex socket head bolt M4-12 × 4 pcs. / standard cable, 4 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor26020No303150.080.050.05C: Standard cable 4 m, connectors on both endsK: Clean environment grease (LG2)10.87Hex socket head bolt M4-12 × 4 pcs. / standard cable, 4 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor26020No303150.080.050.05C: Standard cable 4 m, connectors on both endsL: Vacuum grease (Fomblin YVAC2)10.87Hex socket head bolt M4-12 × 4 pcs. / standard cable, 4 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

105-Phase Stepper motor High Torque26020No303150.080.050.05D: Standard cable 4 m, discrete on one endBlank: Clean environment grease (AFF)10.87Hex socket head bolt M4-12 × 4 pcs. / standard cable, 4 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor26020No303150.080.050.05D: Standard cable 4 m, discrete on one endK: Clean environment grease (LG2)10.87Hex socket head bolt M4-12 × 4 pcs. / standard cable, 4 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor26020No303150.080.050.05D: Standard cable 4 m, discrete on one endL: Vacuum grease (Fomblin YVAC2)10.87Hex socket head bolt M4-12 × 4 pcs. / standard cable, 4 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

105-Phase Stepper motor High Torque26020No303150.080.050.05E: Connector onlyBlank: Clean environment grease (AFF)10.87Hex socket head bolt M4-12 × 4 pcs. / connector onlyFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor26020No303150.080.050.05E: Connector onlyK: Clean environment grease (LG2)10.87Hex socket head bolt M4-12 × 4 pcs. / connector onlyFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor26020No303150.080.050.05E: Connector onlyL: Vacuum grease (Fomblin YVAC2)10.87Hex socket head bolt M4-12 × 4 pcs. / connector onlyFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

105-Phase Stepper motor High Torque26020No303150.080.050.05F: Robot cable 2 m, connectors on both endsBlank: Clean environment grease (AFF)10.87Hex socket head bolt M4-12 × 4 pcs. / robot cable, 2 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor26020No303150.080.050.05F: Robot cable 2 m, connectors on both endsK: Clean environment grease (LG2)10.87Hex socket head bolt M4-12 × 4 pcs. / robot cable, 2 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor26020No303150.080.050.05F: Robot cable 2 m, connectors on both endsL: Vacuum grease (Fomblin YVAC2)10.87Hex socket head bolt M4-12 × 4 pcs. / robot cable, 2 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

105-Phase Stepper motor High Torque26020No303150.080.050.05G: Robot cable 2 m, discrete on one endBlank: Clean environment grease (AFF)10.87Hex socket head bolt M4-12 × 4 pcs. / robot cable, 2 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor26020No303150.080.050.05G: Robot cable 2 m, discrete on one endK: Clean environment grease (LG2)10.87Hex socket head bolt M4-12 × 4 pcs. / robot cable, 2 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor26020No303150.080.050.05G: Robot cable 2 m, discrete on one endL: Vacuum grease (Fomblin YVAC2)10.87Hex socket head bolt M4-12 × 4 pcs. / robot cable, 2 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

105-Phase Stepper motor High Torque26020No303150.080.050.05H: Robot cable 4 m, connectors on both endsBlank: Clean environment grease (AFF)10.87Hex socket head bolt M4-12 × 4 pcs. / robot cable, 4 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor26020No303150.080.050.05H: Robot cable 4 m, connectors on both endsK: Clean environment grease (LG2)10.87Hex socket head bolt M4-12 × 4 pcs. / robot cable, 4 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor26020No303150.080.050.05H: Robot cable 4 m, connectors on both endsL: Vacuum grease (Fomblin YVAC2)10.87Hex socket head bolt M4-12 × 4 pcs. / robot cable, 4 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

105-Phase Stepper motor High Torque26020No303150.080.050.05J: Robot cable 4 m, discrete on one endBlank: Clean environment grease (AFF)10.87Hex socket head bolt M4-12 × 4 pcs. / robot cable, 4 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor26020No303150.080.050.05J: Robot cable 4 m, discrete on one endK: Clean environment grease (LG2)10.87Hex socket head bolt M4-12 × 4 pcs. / robot cable, 4 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor26020No303150.080.050.05J: Robot cable 4 m, discrete on one endL: Vacuum grease (Fomblin YVAC2)10.87Hex socket head bolt M4-12 × 4 pcs. / robot cable, 4 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)

Loading...

Basic Information

Type X-Axis Stages Table Material Stainless Steel Guiding Mechanism Linear Ball Guide
Feeding Method Ball screw Table Size (Width) W(mm) 60 Stage Face Thickness H(mm) 30
Table Surface Treatment Electroless Nickel Plating Load Capacity (Range)(N) 30.1~50 Allowable Load(N) 49
Positioning Accuracy(µm) 5 Sensors Limit+Home Positioning Repeatability(±dig) 0.5
Lost motion(μm) 1 Parallelism of travel(μm) 10

Additional Products in this Category