Crossed Roller Guide Stage (KXC)

Crossed Roller Guide Stage (KXC)

Click this image to zoom it.

Move the mouse over the image to zoom

  • KXC04015-C  (Stroke 15mm / Stepper motor)
  • KXC04015-PA (Stroke 15mm / α Stepper motor)
  • KXC06020-C (Stroke 20mm / Stepper motor)
  • KXC04015-PA (Stroke 15mm / α Stepper motor)
  • KXC04015-C (Stroke 15mm / Stepper motor)
  • Volume Discount is available

Crossed roller guide stage (X-axis) designed for lightweight construction and miniturization.[Features]・ Lightweight: It uses aluminum (black anodizing surface) as the main material, making it lightweight
・ Compact: Compact because the sensor is embedded in the stage housing
・ High accuracy: High-precision stage with high rigidity, low friction and excellent minute feeding
・ Motor selection: You can select from the following motors according to your application
  Stepper motor: Standard│high torque│high resolution│AlphaStep (Step-out-less)
[Applications]・ Precision adjustment of cameras, microscopes, sensors and optical components
・ For positioning during production, assembly and inspection processes related to semiconductors and measuring instruments

(i)Caution

  • The motorized stage, dedicated cables, and peripherals belong to RoHS Directive Category 9 “Monitoring and control equipment” and will be exempted from the usage restrictions of phthalate esters until July 21, 2021.
  • Some products are not compliant with restrictions on phthalates, but are compliant with restrictions on 6 other substances.

PDF

Edit Part Configuration

Part Number

Configure to get your Part Number

Part Number
KXC04015-C
KXC04015-C-J
KXC04015-C-K
KXC04015-C-L
KXC04015-CA
KXC04015-CA-J
KXC04015-CA-K
KXC04015-CA-L
KXC04015-CB
KXC04015-CB-J
KXC04015-CB-K
KXC04015-CB-L
KXC04015-CC
KXC04015-CC-J
KXC04015-CC-K
KXC04015-CC-L
KXC04015-CD
KXC04015-CD-J
KXC04015-CD-K
KXC04015-CD-L
KXC04015-CE
KXC04015-CE-J
KXC04015-CE-K
KXC04015-CE-L
KXC04015-CF
KXC04015-CF-J
KXC04015-CF-K
KXC04015-CF-L
KXC04015-CG
KXC04015-CG-J
KXC04015-CG-K
KXC04015-CG-L
KXC04015-CH
KXC04015-CH-J
KXC04015-CH-K
KXC04015-CH-L
KXC04015-CJ
KXC04015-CJ-J
KXC04015-CJ-K
KXC04015-CJ-L
KXC04015-PAP
KXC04015-PAP-J
KXC04015-PAP-K
KXC04015-PAP-L
KXC06020-C
KXC06020-C-J
KXC06020-C-K
KXC06020-C-L
KXC06020-CA
KXC06020-CA-J
KXC06020-CA-K
KXC06020-CA-L
KXC06020-CB
KXC06020-CB-J
KXC06020-CB-K
KXC06020-CB-L
KXC06020-CC
KXC06020-CC-J
KXC06020-CC-K
KXC06020-CC-L
Part NumberVolume DiscountDays to Ship RoHSMotor, Motor Characteristics Minimum Resolution
(µm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Stroke (X Distance)
(mm)
Through Hole (Table Center Hole) Maximum Velocity
(mm/sec)
Positioning Accuracy
(µm)
Table Straightness
(µm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Cable Option Positioning Repeatability
(±dig)
Grease Specifications Backlash
(μm)
Dead weight
(kg)
Accessories Resolution
Available

Quote

105-Phase Stepper motor Standard2404015No10103300.330.440.37Blank: Without cable0.5Blank: Standard grease0.50.31Hex socket head bolt M3-16 × 4 pcs.Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor2404015No10103300.330.440.37Blank: Without cable0.5J: Clean environment grease (AFF)0.50.31Hex socket head bolt M3-16 × 4 pcs.Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor2404015No10103300.330.440.37Blank: Without cable0.5K: Clean environment grease (LG2)0.50.31Hex socket head bolt M3-16 × 4 pcs.Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor2404015No10103300.330.440.37Blank: Without cable0.5L: Vacuum grease (Fomblin YVAC2)0.50.31Hex socket head bolt M3-16 × 4 pcs.Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

105-Phase Stepper motor Standard2404015No10103300.330.440.37A: Standard cable 2 m, connectors on both ends0.5Blank: Standard grease0.50.31Hex socket head bolt M3-16 × 4 pcs. / standard cable, 2 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

-[α Step Motor] α Stepper Motor-404015-10103300.330.44-A: Standard cable 2 m, connectors on both ends0.5J: Clean environment grease (AFF)0.50.31Hex socket head bolt M3-16 × 4 pcs. / standard cable, 2 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor2404015No10103300.330.440.37A: Standard cable 2 m, connectors on both ends0.5K: Clean environment grease (LG2)0.50.31Hex socket head bolt M3-16 × 4 pcs. / standard cable, 2 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor2404015No10103300.330.440.37A: Standard cable 2 m, connectors on both ends0.5L: Vacuum grease (Fomblin YVAC2)0.50.31Hex socket head bolt M3-16 × 4 pcs. / standard cable, 2 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

-5-Phase Stepper motor Standard-404015-10103300.330.44-B: Standard cable 2 m, discrete on one end0.5Blank: Standard grease0.50.31Hex socket head bolt M3-16 × 4 pcs. / standard cable, 2 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor2404015No10103300.330.440.37B: Standard cable 2 m, discrete on one end0.5J: Clean environment grease (AFF)0.50.31Hex socket head bolt M3-16 × 4 pcs. / standard cable, 2 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor2404015No10103300.330.440.37B: Standard cable 2 m, discrete on one end0.5K: Clean environment grease (LG2)0.50.31Hex socket head bolt M3-16 × 4 pcs. / standard cable, 2 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor2404015No10103300.330.440.37B: Standard cable 2 m, discrete on one end0.5L: Vacuum grease (Fomblin YVAC2)0.50.31Hex socket head bolt M3-16 × 4 pcs. / standard cable, 2 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

105-Phase Stepper motor Standard2404015No10103300.330.440.37C: Standard cable 4 m, connectors on both ends0.5Blank: Standard grease0.50.31Hex socket head bolt M3-16 × 4 pcs. / standard cable, 4 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor2404015No10103300.330.440.37C: Standard cable 4 m, connectors on both ends0.5J: Clean environment grease (AFF)0.50.31Hex socket head bolt M3-16 × 4 pcs. / standard cable, 4 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor2404015No10103300.330.440.37C: Standard cable 4 m, connectors on both ends0.5K: Clean environment grease (LG2)0.50.31Hex socket head bolt M3-16 × 4 pcs. / standard cable, 4 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor2404015No10103300.330.440.37C: Standard cable 4 m, connectors on both ends0.5L: Vacuum grease (Fomblin YVAC2)0.50.31Hex socket head bolt M3-16 × 4 pcs. / standard cable, 4 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

-5-Phase Stepper motor Standard-404015-10103300.330.44-D: Standard cable 4 m, discrete on one end0.5Blank: Standard grease0.50.31Hex socket head bolt M3-16 × 4 pcs. / standard cable, 4 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor2404015No10103300.330.440.37D: Standard cable 4 m, discrete on one end0.5J: Clean environment grease (AFF)0.50.31Hex socket head bolt M3-16 × 4 pcs. / standard cable, 4 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor2404015No10103300.330.440.37D: Standard cable 4 m, discrete on one end0.5K: Clean environment grease (LG2)0.50.31Hex socket head bolt M3-16 × 4 pcs. / standard cable, 4 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor2404015No10103300.330.440.37D: Standard cable 4 m, discrete on one end0.5L: Vacuum grease (Fomblin YVAC2)0.50.31Hex socket head bolt M3-16 × 4 pcs. / standard cable, 4 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

105-Phase Stepper motor Standard2404015No10103300.330.440.37E: Connector only0.5Blank: Standard grease0.50.31Hex socket head bolt M3-16 × 4 pcs. / connector onlyFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor2404015No10103300.330.440.37E: Connector only0.5J: Clean environment grease (AFF)0.50.31Hex socket head bolt M3-16 × 4 pcs. / connector onlyFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor2404015No10103300.330.440.37E: Connector only0.5K: Clean environment grease (LG2)0.50.31Hex socket head bolt M3-16 × 4 pcs. / connector onlyFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor2404015No10103300.330.440.37E: Connector only0.5L: Vacuum grease (Fomblin YVAC2)0.50.31Hex socket head bolt M3-16 × 4 pcs. / connector onlyFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

105-Phase Stepper motor Standard2404015No10103300.330.440.37F: Robot cable 2 m, connectors on both ends0.5Blank: Standard grease0.50.31Hex socket head bolt M3-16 × 4 pcs. / robot cable, 2 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor2404015No10103300.330.440.37F: Robot cable 2 m, connectors on both ends0.5J: Clean environment grease (AFF)0.50.31Hex socket head bolt M3-16 × 4 pcs. / robot cable, 2 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor2404015No10103300.330.440.37F: Robot cable 2 m, connectors on both ends0.5K: Clean environment grease (LG2)0.50.31Hex socket head bolt M3-16 × 4 pcs. / robot cable, 2 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor2404015No10103300.330.440.37F: Robot cable 2 m, connectors on both ends0.5L: Vacuum grease (Fomblin YVAC2)0.50.31Hex socket head bolt M3-16 × 4 pcs. / robot cable, 2 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

105-Phase Stepper motor Standard2404015No10103300.330.440.37G: Robot cable 2 m, discrete on one end0.5Blank: Standard grease0.50.31Hex socket head bolt M3-16 × 4 pcs. / robot cable, 2 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor2404015No10103300.330.440.37G: Robot cable 2 m, discrete on one end0.5J: Clean environment grease (AFF)0.50.31Hex socket head bolt M3-16 × 4 pcs. / robot cable, 2 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor2404015No10103300.330.440.37G: Robot cable 2 m, discrete on one end0.5K: Clean environment grease (LG2)0.50.31Hex socket head bolt M3-16 × 4 pcs. / robot cable, 2 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor2404015No10103300.330.440.37G: Robot cable 2 m, discrete on one end0.5L: Vacuum grease (Fomblin YVAC2)0.50.31Hex socket head bolt M3-16 × 4 pcs. / robot cable, 2 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

105-Phase Stepper motor Standard2404015No10103300.330.440.37H: Robot cable 4 m, connectors on both ends0.5Blank: Standard grease0.50.31Hex socket head bolt M3-16 × 4 pcs. / robot cable, 4 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor2404015No10103300.330.440.37H: Robot cable 4 m, connectors on both ends0.5J: Clean environment grease (AFF)0.50.31Hex socket head bolt M3-16 × 4 pcs. / robot cable, 4 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor2404015No10103300.330.440.37H: Robot cable 4 m, connectors on both ends0.5K: Clean environment grease (LG2)0.50.31Hex socket head bolt M3-16 × 4 pcs. / robot cable, 4 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor2404015No10103300.330.440.37H: Robot cable 4 m, connectors on both ends0.5L: Vacuum grease (Fomblin YVAC2)0.50.31Hex socket head bolt M3-16 × 4 pcs. / robot cable, 4 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

105-Phase Stepper motor Standard2404015No10103300.330.440.37J: Robot cable 4 m, discrete on one end0.5Blank: Standard grease0.50.31Hex socket head bolt M3-16 × 4 pcs. / robot cable, 4 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor2404015No10103300.330.440.37J: Robot cable 4 m, discrete on one end0.5J: Clean environment grease (AFF)0.50.31Hex socket head bolt M3-16 × 4 pcs. / robot cable, 4 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor2404015No10103300.330.440.37J: Robot cable 4 m, discrete on one end0.5K: Clean environment grease (LG2)0.50.31Hex socket head bolt M3-16 × 4 pcs. / robot cable, 4 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor2404015No10103300.330.440.37J: Robot cable 4 m, discrete on one end0.5L: Vacuum grease (Fomblin YVAC2)0.50.31Hex socket head bolt M3-16 × 4 pcs. / robot cable, 4 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

-[α Step Motor] α Stepper Motor-404015-10103300.330.44-P: Cable for AlphaStep motor0.5Blank: Standard grease0.50.36Hex socket head bolt M3-16 × 4 pcs. / AlphaStep stepper motor cable1 μm (At 1,000P/R setting)
Available

Quote

10[α Step Motor] α Stepper Motor2404015No10103300.330.440.37P: Cable for AlphaStep motor0.5J: Clean environment grease (AFF)0.50.36Hex socket head bolt M3-16 × 4 pcs. / AlphaStep stepper motor cable1 μm (At 1,000P/R setting)
Available

Quote

10[α Step Motor] α Stepper Motor2404015No10103300.330.440.37P: Cable for AlphaStep motor0.5K: Clean environment grease (LG2)0.50.36Hex socket head bolt M3-16 × 4 pcs. / AlphaStep stepper motor cable1 μm (At 1,000P/R setting)
Available

Quote

10[α Step Motor] α Stepper Motor2404015No10103300.330.440.37P: Cable for AlphaStep motor0.5L: Vacuum grease (Fomblin YVAC2)0.50.36Hex socket head bolt M3-16 × 4 pcs. / AlphaStep stepper motor cable1 μm (At 1,000P/R setting)
Available

Quote

105-Phase Stepper motor Standard2606020No2053300.150.120.07Blank: Without cable0.3Blank: Standard grease0.50.44Hex socket head bolt M4-16 × 4 pcs.Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor2606020No2053300.150.120.07Blank: Without cable0.3J: Clean environment grease (AFF)0.50.44Hex socket head bolt M4-16 × 4 pcs.Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor2606020No2053300.150.120.07Blank: Without cable0.3K: Clean environment grease (LG2)0.50.44Hex socket head bolt M4-16 × 4 pcs.Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor2606020No2053300.150.120.07Blank: Without cable0.3L: Vacuum grease (Fomblin YVAC2)0.50.44Hex socket head bolt M4-16 × 4 pcs.Full 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

105-Phase Stepper motor Standard2606020No2053300.150.120.07A: Standard cable 2 m, connectors on both ends0.3Blank: Standard grease0.50.44Hex socket head bolt M4-16 × 4 pcs. / standard cable, 2 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor2606020No2053300.150.120.07A: Standard cable 2 m, connectors on both ends0.3J: Clean environment grease (AFF)0.50.44Hex socket head bolt M4-16 × 4 pcs. / standard cable, 2 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor2606020No2053300.150.120.07A: Standard cable 2 m, connectors on both ends0.3K: Clean environment grease (LG2)0.50.44Hex socket head bolt M4-16 × 4 pcs. / standard cable, 2 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor2606020No2053300.150.120.07A: Standard cable 2 m, connectors on both ends0.3L: Vacuum grease (Fomblin YVAC2)0.50.44Hex socket head bolt M4-16 × 4 pcs. / standard cable, 2 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

105-Phase Stepper motor Standard2606020No2053300.150.120.07B: Standard cable 2 m, discrete on one end0.3Blank: Standard grease0.50.44Hex socket head bolt M4-16 × 4 pcs. / standard cable, 2 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor2606020No2053300.150.120.07B: Standard cable 2 m, discrete on one end0.3J: Clean environment grease (AFF)0.50.44Hex socket head bolt M4-16 × 4 pcs. / standard cable, 2 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor2606020No2053300.150.120.07B: Standard cable 2 m, discrete on one end0.3K: Clean environment grease (LG2)0.50.44Hex socket head bolt M4-16 × 4 pcs. / standard cable, 2 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor2606020No2053300.150.120.07B: Standard cable 2 m, discrete on one end0.3L: Vacuum grease (Fomblin YVAC2)0.50.44Hex socket head bolt M4-16 × 4 pcs. / standard cable, 2 m, discrete on one endFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

105-Phase Stepper motor Standard2606020No2053300.150.120.07C: Standard cable 4 m, connectors on both ends0.3Blank: Standard grease0.50.44Hex socket head bolt M4-16 × 4 pcs. / standard cable, 4 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor2606020No2053300.150.120.07C: Standard cable 4 m, connectors on both ends0.3J: Clean environment grease (AFF)0.50.44Hex socket head bolt M4-16 × 4 pcs. / standard cable, 4 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor2606020No2053300.150.120.07C: Standard cable 4 m, connectors on both ends0.3K: Clean environment grease (LG2)0.50.44Hex socket head bolt M4-16 × 4 pcs. / standard cable, 4 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)
Available

Quote

10[α Step Motor] α Stepper Motor2606020No2053300.150.120.07C: Standard cable 4 m, connectors on both ends0.3L: Vacuum grease (Fomblin YVAC2)0.50.44Hex socket head bolt M4-16 × 4 pcs. / standard cable, 4 m, connectors on both endsFull 2 μm / Half 1 μm / MS 0.1 μm (when divided into 1/20)

Loading...

Basic Information

Type X-Axis Stages Table Material Aluminum Guiding Mechanism Cross Roller Guides
Feeding Method Ball screw Stage Face Thickness H(mm) 30 Table Surface Treatment Black Anodize
Load Capacity (Range)(N) 30.1~50 Allowable Load(N) 49 Sensors Limit+Home
Lost motion(μm) 1 Parallelism of travel(μm) 10

Additional Products in this Category