Sentinel Series Steel Ball Bearings (NTN) (NTN)

Sentinel Series Steel Ball Bearings (NTN) (NTN)

NTN’s Sentinel Series is a premium line of stainless steel bearings and bearing units featuring food-grade solid lube with covers. Sentinel is designed for a maintenance-free, washdown-resistant product line in food and beverage applications.


Product Features & Benefits
1.NTN food-grade solid lubricant (NSF H1 registered) provides permanent bearing lubrication by protecting bearings from washout and preventing undesired grease leakage into food.
2.100% stainless steel bearings are corrosion-resistant and require no coating, eliminating the potential of flaked coatings contaminating the end product.
3.Silicone seal and slinger combination creates a water-resistant barrier to help prevent contamination.
4.Protective covers for units provide additional protection against contaminants and moisture, while adding additional safety for maintenance personnel.
5.Full-contact nitrile seals creates a water-resistant barrier to help prevent contamination.

Edit Part Configuration

Part Number

Configure to get your Part Number





Part Number
S60002RS
S60002RSFG1
S60012RSFG1
S60022RS
S60022RSFG1
S60032RS
S60032RSFG1
S60042RS
S60042RSFG1
S60052RS
S60052RSFG1
S60062RS
S60062RSFG1
S60072RS
S60072RSFG1
S62012RS
S62012RSFG1
S62022RS
S62022RSFG1
S62032RS
S62032RSFG1
S62042RS
S62042RSD136
S62042RSFG1
S62052RS
S62052RSD136
S62052RSFG1
S62062RS
S62062RSFG1
S62072RS
S62072RSFG1
S63042RS
Part NumberVolume DiscountDays to Ship I.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowed rpm
(rpm)
Basic Load Rating, Static Rating
(N)
Lubricant

12 Days

102684550210001970Standard Grease

12 Days

102684550110001970Solid Food Grade Grease

12 Days

12288510097002390Solid Food Grade Grease

12 Days

153295500150002850Standard Grease

12 Days

15329550085002850Solid Food Grade Grease

12 Days

1735107700140003300Standard Grease

12 Days

173510770075003300Solid Food Grade Grease

12 Days

2042129300110005100Standard Grease

12 Days

204212930063005100Solid Food Grade Grease

12 Days

254712550094005900Standard Grease

12 Days

254712550055005900Solid Food Grade Grease

12 Days

3055131310077008300Standard Grease

12 Days

3055131310047008300Solid Food Grade Grease

12 Days

35621415700680010300Standard Grease

12 Days

35621415700400010300Solid Food Grade Grease

12 Days

1232106100160002800Standard Grease

12 Days

123210610088002800Solid Food Grade Grease

12 Days

1535117600150003750Standard Grease

12 Days

153511760078003750Solid Food Grade Grease

12 Days

1740129500120004800Standard Grease

12 Days

174012950068004800Solid Food Grade Grease

12 Days

20471412700100006700Standard Grease

12 Days

2047141270057009000Food Grade Grease

12 Days

2047141270057006700Solid Food Grade Grease

12 Days

2552151390089007900Standard Grease

12 Days

2552151390051009000Food Grade Grease

12 Days

2552151390051007900Solid Food Grade Grease

12 Days

30621619300730011300Standard Grease

12 Days

30621619300420011300Solid Food Grade Grease

12 Days

35721725500630015400Standard Grease

12 Days

35721725500360015400Solid Food Grade Grease

12 Days

20521510000100005100Standard Grease

Loading...

  1. 1

Basic Information

Type Ball Inner/Outer Ring Material Stainless Steel Specifications, Environment Standard
Load Direction Radial Rolling Element Material Steel Seal, Shield Two Nitrile Rubber Contact Seal, No Cover

Additional Products in this Category