82 Series Coalescing Oil-Removal Filters, Metal Bowl (NORGREN)

82 Series Coalescing Oil-Removal Filters, Metal Bowl (NORGREN)
  • New Products

Norgren offer three types of compressed air filters depending on the air quality treatment required: General purpose filters remove water droplets and particles to 5 or 40 micron rating. Pureaire© oil removal filters remove oil droplets or fine particles to 0.01 microns and Ultraire© oil vapour removal filters remove oil vapors.

Edit Part Configuration

Part Number

Configure to get your Part Number

Part Number
F82C-2AD-AD0
F82C-2AD-QD0
F82C-3AD-AD0
F82C-3AD-QD0
Part NumberVolume DiscountDays to Ship How to Connect Plumbing Thread Nominal Operating Pressure Range
(MPa)
Drain Cock Exhaust Filter, Silencing Effect

17 Days

Pipe Connection Type1/417 bar, 246 psi max~Auto Float TypeReduction

17 Days

Pipe Connection Type1/417 bar, 246 psi max~ManualReduction

17 Days

Pipe Connection Type3/817 bar, 246 psi max~Auto Float TypeReduction

17 Days

Pipe Connection Type3/817 bar, 246 psi max~ManualReduction

Loading...

  1. 1

Download(PDF)

  • PDF provided by: NORGREN

Basic Information

Type Inline Filter Compressed Air Quality Oil Containing Air Connection Type NPT
Filtration Level 0.01µm Operating Environment Standard Flow Direction (Right)
Bowl Material Metal Bowl Guard Not Provided Inline Filter, Element Replacement Allowable
Inline Filter, Case Material Resin

Additional Products in this Category