84 Series General Purpose Filters, Transparent Bowl (NORGREN)

84 Series General Purpose Filters, Transparent Bowl (NORGREN)
  • New Products

Norgren offer three types of compressed air filters depending on the air quality treatment required: General purpose filters remove water droplets and particles to 5 or 40 micron rating. Pureaire© oil removal filters remove oil droplets or fine particles to 0.01 microns and Ultraire© oil vapour removal filters remove oil vapors.

Edit Part Configuration

Part Number

Configure to get your Part Number

Part Number
F84G-3AN-AP3
F84G-3AN-QP3
F84G-4AN-AP3
F84G-4AN-QP3
F84G-6AN-AP3
F84G-6AN-QP3
Part NumberVolume DiscountDays to Ship How to Connect Plumbing Thread Nominal Operating Pressure Range
(MPa)
Drain Cock Exhaust Filter, Silencing Effect

17 Days

Pipe Connection Type3/810 bar, 145 psi max~Auto Float TypeReduction

17 Days

Pipe Connection Type3/810 bar, 145 psi max~ManualReduction

17 Days

Pipe Connection Type1/210 bar, 145 psi max~Auto Float TypeReduction

17 Days

Pipe Connection Type1/210 bar, 145 psi max~ManualReduction

17 Days

Pipe Connection Type3/410 bar, 145 psi max~Auto Float TypeReduction

17 Days

Pipe Connection Type3/410 bar, 145 psi max~ManualReduction

Loading...

  1. 1

Download(PDF)

  • PDF provided by: NORGREN

Basic Information

Type Inline Filter Compressed Air Quality General Quality Dry Air Connection Type NPT
Filtration Level 40µm Operating Environment Standard Flow Direction (Right)
Bowl Material Polycarbonate Bowl Guard Included Inline Filter, Element Replacement Allowable
Inline Filter, Case Material Resin

Additional Products in this Category