Clamping Coupling - One-Piece, Industry Standard, ISCC Series (Inch) (Climax Metal Products)

Edit Part Configuration

Part Number

Configure to get your Part Number


Part Number
ISCC-037-037
ISCC-037-037-A
ISCC-037-037-KW
ISCC-037-037-S
ISCC-037-037SKW
ISCC-050-037
ISCC-050-037-S
ISCC-050-050
ISCC-050-050-A
ISCC-050-050-KW
ISCC-050-050-S
ISCC-050-050SKW
ISCC-062-050
ISCC-062-050-S
ISCC-062-062
ISCC-062-062-KW
ISCC-062-062-S
ISCC-062-062SKW
ISCC-075-062
ISCC-075-062-S
ISCC-075-075
ISCC-075-075-KW
ISCC-075-075-S
ISCC-075-075SKW
ISCC-100-075
ISCC-100-075-S
ISCC-100-100
ISCC-100-100-KW
ISCC-100-100-S
ISCC-100-100SKW
ISCC-112-100
ISCC-112-100-S
ISCC-125-100
ISCC-125-100-S
ISCC-125-125
ISCC-125-125-KW
ISCC-125-125-S
ISCC-125-125SKW
ISCC-150-150
ISCC-150-150-KW
ISCC-150-150-S
ISCC-150-150SKW
ISCC-200-200
ISCC-200-200-KW
ISCC-200-200-S
ISCC-200-200SKW
Part NumberVolume DiscountDays to Ship Body Material Allowable Torque
(N・m)
Operating Temperature Range
(℃)
For Shaft Size D1
(inch)
For Shaft Size D2
(inch)
Screw Size Keyway Finish Overall Length W
(inch)

3 Days

Steel21-40~1760.380.386-32 x 3/8noBlack Oxide1.38

3 Days

Aluminum21-40~1070.380.386-32 x 3/8noPlain1.38

3 Days

Steel25-40~1760.380.386-32 x 3/8yesBlack Oxide1.38

3 Days

Stainless Steel8-40~1760.380.386-32 x 3/8noPlain1.38

3 Days

Stainless Steel21-40~1760.380.386-32 x 3/8yesPlain1.38

3 Days

Steel40-40~1760.50.388-32 x 1/2noBlack Oxide1.75

3 Days

Stainless Steel25-40~1760.50.388-32 x 1/2noPlain1.75

3 Days

Steel53-40~1760.50.58-32 x 1/2noBlack Oxide1.75

3 Days

Aluminum53-40~1070.50.58-32 x 1/2noPlain1.75

3 Days

Steel55-40~1760.50.58-32 x 1/2yesBlack Oxide1.75

3 Days

Stainless Steel33-40~1760.50.58-32 x 1/2noPlain1.75

3 Days

Stainless Steel47-40~1760.50.58-32 x 1/2yesPlain1.75

3 Days

Steel98-40~1760.630.510-32 x 1/2noBlack Oxide2

3 Days

Stainless Steel45-40~1760.630.510-32 x 1/2noPlain2

3 Days

Steel123-40~1760.630.6310-32 x 1/2noBlack Oxide2

3 Days

Steel109-40~1760.630.6310-32 x 1/2yesBlack Oxide2

3 Days

Stainless Steel56-40~1760.630.6310-32 x 1/2noPlain2

3 Days

Stainless Steel92-40~1760.630.6310-32 x 1/2yesPlain2

3 Days

Steel183-40~1760.750.631/4-28 x 5/8noBlack Oxide2.25

3 Days

Stainless Steel98-40~1760.750.631/4-28 x 5/8noPlain2.25

3 Days

Steel220-40~1760.750.751/4-28 x 5/8noBlack Oxide2.25

3 Days

Steel154-40~1760.750.751/4-28 x 5/8yesBlack Oxide2.25

3 Days

Stainless Steel118-40~1760.750.751/4-28 x 5/8noPlain2.25

3 Days

Stainless Steel131-40~1760.750.751/4-28 x 5/8yesPlain2.25

3 Days

Steel220-40~17610.751/4-28 x 5/8noBlack Oxide3

3 Days

Stainless Steel118-40~17610.751/4-28 x 5/8noPlain3

3 Days

Steel293-40~176111/4-28 x 5/8noBlack Oxide3

3 Days

Steel277-40~176111/4-28 x 5/8yesBlack Oxide3

3 Days

Stainless Steel158-40~176111/4-28 x 5/8noPlain3

3 Days

Stainless Steel235-40~176111/4-28 x 5/8yesPlain3

3 Days

Steel293-40~1761.1311/4-28 x 5/8noBlack Oxide3.13

3 Days

Stainless Steel158-40~1761.1311/4-28 x 5/8noPlain3.13

3 Days

Steel293-40~1761.2511/4-28 x 3/4noBlack Oxide3.25

3 Days

Stainless Steel158-40~1761.2511/4-28 x 5/8noPlain3.25

3 Days

Steel367-40~1761.251.251/4-28 x 3/4noBlack Oxide3.25

3 Days

Steel446-40~1761.251.251/4-28 x 3/4yesBlack Oxide3.25

3 Days

Stainless Steel197-40~1761.251.251/4-28 x 5/8noPlain3.25

3 Days

Stainless Steel379-40~1761.251.251/4-28 x 5/8yesPlain3.25

3 Days

Steel1050-40~1761.51.55/16-24 x 1noBlack Oxide3.88

3 Days

Steel965-40~1761.51.55/16-24 x 1yesBlack Oxide3.88

3 Days

Stainless Steel474-40~1761.51.55/16-24 x 1noPlain3.88

3 Days

Stainless Steel820-40~1761.51.55/16-24 x 1yesPlain3.88

3 Days

Steel1626-40~176223/8-24 X 1noBlack Oxide4.88

3 Days

Steel2035-40~176223/8-24 X 1yesBlack Oxide4.88

3 Days

Stainless Steel858-40~176223/8-24 X 1noPlain4.88

3 Days

Stainless Steel1730-40~176223/8-24 X 1yesPlain4.88

Loading...

  1. 1

Basic Information

Application Standard Feature Standard (Input Prohibited) Max. Rotational Speed(r/min) 4,000
Category One Piece

Additional Products in this Category