Clamping Coupling - Two-Piece, Industry Standard, 2MISCC Series (Metric) (Climax Metal Products)

Edit Part Configuration

Part Number

Configure to get your Part Number



Part Number
2MISCC-20-20
2MISCC-20-20-KW
2MISCC-20-20-S
2MISCC-20-20SKW
2MISCC-25-25
2MISCC-25-25-KW
2MISCC-25-25-S
2MISCC-25-25SKW
2MISCC-30-30
2MISCC-30-30-KW
2MISCC-30-30-S
2MISCC-30-30SKW
2MISCC-35-35
2MISCC-35-35-KW
2MISCC-35-35-S
2MISCC-35-35SKW
2MISCC-40-40
2MISCC-40-40-KW
2MISCC-40-40-S
2MISCC-40-40SKW
2MISCC-50-50
2MISCC-50-50-KW
2MISCC-50-50-S
2MISCC-50-50SKW
Part NumberVolume DiscountDays to Ship For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
Overall Length W
(mm)
Body Material Allowable Torque
(N・m)
Operating Temperature Range
(℃)
Screw Size Keyway Finish

3 Days

202065Steel181-40~176M 6 x 16noBlack Oxide

3 Days

202065Steel248-40~176M 6 x 16yesBlack Oxide

3 Days

202065Stainless Steel97-40~176M 6 x 16noPlain

3 Days

202065Stainless Steel210-40~176M 6 x 16yesPlain

3 Days

252575Steel226-40~176M 6 x 16noBlack Oxide

3 Days

252575Steel290-40~176M 6 x 16yesBlack Oxide

3 Days

252575Stainless Steel121-40~176M 6 x 16noPlain

3 Days

252575Stainless Steel246-40~176M 6 x 16yesPlain

3 Days

303083Steel271-40~176M 6 x 16noBlack Oxide

3 Days

303083Steel479-40~176M 6 x 16yesBlack Oxide

3 Days

303083Stainless Steel146-40~176M 6 x 16noPlain

3 Days

303083Stainless Steel407-40~176M 6 x 16yesPlain

3 Days

353595Steel965-40~176M 8 x 25noBlack Oxide

3 Days

353595Steel1019-40~176M 8 x 25yesBlack Oxide

3 Days

353595Stainless Steel435-40~176M 8 x 25noPlain

3 Days

353595Stainless Steel866-40~176M 8 x 25yesPlain

3 Days

4040108Steel1103-40~176M 8 x 25noBlack Oxide

3 Days

4040108Steel1563-40~176M 8 x 25yesBlack Oxide

3 Days

4040108Stainless Steel498-40~176M 8 x 25noPlain

3 Days

4040108Stainless Steel1328-40~176M 8 x 25yesPlain

3 Days

5050124Steel1933-40~176M 10 x 25noBlack Oxide

3 Days

5050124Steel1999-40~176M 10 x 25yesBlack Oxide

3 Days

5050124Stainless Steel1020-40~176M 10 x 25noPlain

3 Days

5050124Stainless Steel1699-40~176M 10 x 25yesPlain

Loading...

  1. 1

Basic Information

Application Standard Feature Standard (Input Prohibited) Max. Rotational Speed(r/min) 4,000
Category Two Piece

Additional Products in this Category