Set Screw Coupling - One-Piece, RC Series (Inch) (Climax Metal Products)

Set Screw Coupling - One-Piece, RC Series (Inch) (Climax Metal Products)

Set Screw Couplings are the most cost effective Rigid Coupling design. If additional torque capacity is required, Climax provides Set Screw Couplings with a second set of screws at 90°.

Edit Part Configuration

Part Number

Configure to get your Part Number


Part Number
RC-025
RC-025-A
RC-025-S
RC-031
RC-031-A
RC-031-S
RC-037
RC-037-A
RC-037-KW
RC-037-S
RC-037-S-KW
RC-050
RC-050-A
RC-050-KW
RC-050-S
RC-050-S-KW
RC-062
RC-062-A
RC-062-KW
RC-062-S
RC-062-S-KW
RC-075
RC-075-A
RC-075-KW
RC-075-S
RC-075-S-KW
RC-087
RC-087-A
RC-087-KW
RC-087-S
RC-087-S-KW
RC-100
RC-100-A
RC-100-KW
RC-100-S
RC-100-S-KW
RC-112
RC-112-KW
RC-112-S
RC-125
RC-125-A
RC-125-KW
RC-125-S
RC-125-S-KW
RC-137
RC-137-KW
RC-137-S
RC-137-S-KW
RC-150
RC-150-KW
RC-150-S
RC-150-S-KW
Part NumberVolume DiscountDays to Ship Body Material Allowable Torque
(N・m)
Max. Rotational Speed
(r/min)
Operating Temperature Range
(℃)
For Shaft Size D1
(inch)
Screw Size Keyway Finish Overall Length W
(inch)

3 Days

Steel154,000-40~1760.2510-32 x 1/8noBlack Oxide0.75

3 Days

Aluminum154,000-40~1070.2510-32 x 1/8noPlain0.75

3 Days

Stainless Steel84,000-40~1760.2510-32 x 1/8noPlain0.75

3 Days

Steel194,000-40~1760.3210-32 x 1/8noBlack Oxide1

3 Days

Aluminum194,000-40~1070.3210-32 x 1/8noPlain1

3 Days

Stainless Steel104,000-40~1760.3210-32 x 1/8noPlain1

3 Days

Steel404,000-40~1760.381/4-20 x 3/16noBlack Oxide1

3 Days

Aluminum404,000-40~1070.381/4-20 x 3/16noPlain1

3 Days

Steel184,000-40~1760.381/4-20 x 3/16yesBlack Oxide1

3 Days

Stainless Steel234,000-40~1760.381/4-20 x 3/16noPlain1

3 Days

Stainless Steel154,000-40~1760.381/4-20 x 3/16yesPlain1

3 Days

Steel534,000-40~1760.51/4-20 x 1/4noBlack Oxide1.5

3 Days

Aluminum534,000-40~1070.51/4-20 x 1/4noPlain1.5

3 Days

Steel474,000-40~1760.51/4-20 x 3/16yesBlack Oxide1.5

3 Days

Stainless Steel314,000-40~1760.51/4-20 x 1/4noPlain1.5

3 Days

Stainless Steel404,000-40~1760.51/4-20 x 3/16yesPlain1.5

3 Days

Steel1054,000-40~1760.635/16-18 x 5/16noBlack Oxide2

3 Days

Aluminum1054,000-40~1070.635/16-18 x 5/16noPlain2

3 Days

Steel1094,000-40~1760.635/16-18 x 1/4yesBlack Oxide2

3 Days

Stainless Steel634,000-40~1760.635/16-18 x 5/16noPlain2

3 Days

Stainless Steel924,000-40~1760.635/16-18 x 1/4yesPlain2

3 Days

Steel1274,000-40~1760.755/16-18 x 3/8noBlack Oxide2

3 Days

Aluminum1274,000-40~1070.755/16-18 x 3/8noPlain2

3 Days

Steel1374,000-40~1760.755/16-18 x 1/4yesBlack Oxide2

3 Days

Stainless Steel764,000-40~1760.755/16-18 x 3/8noPlain2

3 Days

Stainless Steel1164,000-40~1760.755/16-18 x 1/4yesPlain2

3 Days

Steel1484,000-40~1760.885/16-18 x 5/16noBlack Oxide2

3 Days

Aluminum1484,000-40~1070.885/16-18 x 5/16noPlain2

3 Days

Steel1654,000-40~1760.885/16-18 x 5/16yesBlack Oxide2

3 Days

Stainless Steel884,000-40~1760.885/16-18 x 5/16noPlain2

3 Days

Stainless Steel1404,000-40~1760.885/16-18 x 5/16yesPlain2

3 Days

Steel1694,000-40~17615/16-18 x 1/2noBlack Oxide3

3 Days

Aluminum1694,000-40~10715/16-18 x 1/2noPlain3

3 Days

Steel3584,000-40~17615/16-18 x 3/8yesBlack Oxide3

3 Days

Stainless Steel1014,000-40~17615/16-18 x 1/2noPlain3

3 Days

Stainless Steel3054,000-40~17615/16-18 x 3/8yesPlain3

3 Days

Steel2794,000-40~1761.133/8-16 x 1/2noBlack Oxide3

3 Days

Steel4134,000-40~1761.133/8-16 x 3/8yesBlack Oxide3

3 Days

Stainless Steel1524,000-40~1761.133/8-16 x 1/2noPlain3

3 Days

Steel3104,000-40~1761.253/8-16 x 1/2noBlack Oxide4

3 Days

Aluminum3104,000-40~1071.253/8-16 x 1/2noPlain4

3 Days

Steel6194,000-40~1761.253/8-16 x 3/8yesBlack Oxide4

3 Days

Stainless Steel1694,000-40~1761.253/8-16 x 1/2noPlain4

3 Days

Stainless Steel5264,000-40~1761.253/8-16 x 3/8yesPlain4

3 Days

Steel3414,000-40~1761.383/8-16 x 1/2noBlack Oxide4.5

3 Days

Steel9314,000-40~1761.383/8-16 x 3/8yesBlack Oxide4.5

3 Days

Stainless Steel1864,000-40~1761.383/8-16 x 1/2noPlain4.5

3 Days

Stainless Steel7914,000-40~1761.383/8-16 x 3/8yesPlain4.5

3 Days

Steel3724,000-40~1761.53/8-16 x 1/2noBlack Oxide4.5

3 Days

Steel11944,000-40~1761.53/8-16 x 3/8yesBlack Oxide4.5

3 Days

Stainless Steel2034,000-40~1761.53/8-16 x 1/2noPlain4.5

3 Days

Stainless Steel1015--40~1761.53/8-16 x 3/8yesPlain4.5

Loading...

  1. 1

Basic Information

Application Standard Feature Standard (Input Prohibited) Category Set Screw

Additional Products in this Category