Hex Low Head Cap Screws - Steel, 12.9, Black Oxide, Metric Coarse

Hex Low Head Cap Screws - Steel, 12.9, Black Oxide, Metric Coarse

【Product Specifications】
・Material: Steel
・Steel Grade: 12.9
・Size: M4 - M24
・Thread Type: Metric Coarse

Edit Part Configuration

Part Number

Configure to get your Part Number

Part Number
A4440040006LH
A4440040008LH
A4440040010LH
A4440040012LH
A4440040016LH
A4440040020LH
A4440040025LH
A4440040030LH
A4440040035LH
A4440040040LH
A4440050008LH
A4440050010LH
A4440050012LH
A4440050016LH
A4440050020LH
A4440050025LH
A4440050030LH
A4440060008LH
A4440060010LH
A4440060012LH
A4440060016LH
A4440060020LH
A4440060025LH
A4440060030LH
A4440060035LH
A4440060040LH
A4440060050LH
A4440080010LH
A4440080012LH
A4440080014LH
A4440080016LH
A4440080020LH
A4440080025LH
A4440080030LH
A4440080035LH
A4440080040LH
A4440080045LH
A4440080050LH
A4440080060LH
A4440100012LH
A4440100016LH
A4440100020LH
A4440100025LH
A4440100030LH
A4440100035LH
A4440100040LH
A4440100045LH
A4440100050LH
A4440100060LH
A4440100070LH
A4440120020LH
A4440120025LH
A4440120030LH
A4440120035LH
A4440120040LH
A4440120045LH
A4440120050LH
A4440120060LH
A4440120070LH
A4440160030LH
Part NumberVolume DiscountDays to Ship Nominal Of Thread M Length L (mm) Pitch
(mm)

5 Days

460.7

5 Days

480.7

5 Days

4100.7

5 Days

4120.7

5 Days

4160.7

5 Days

4200.7

5 Days

4250.7

5 Days

4300.7

5 Days

4350.7

5 Days

4400.7

5 Days

580.8

5 Days

5100.8

5 Days

5120.8

5 Days

5160.8

5 Days

5200.8

5 Days

5250.8

5 Days

5300.8

5 Days

681

5 Days

6101

5 Days

6121

5 Days

6161

5 Days

6201

5 Days

6251

5 Days

6301

5 Days

6351

5 Days

6401

5 Days

6501

5 Days

8101.25

5 Days

8121.25

5 Days

8141.25

5 Days

8161.25

5 Days

8201.25

5 Days

8251.25

5 Days

8301.25

5 Days

8351.25

5 Days

8401.25

5 Days

8451.25

5 Days

8501.25

5 Days

8601.25

5 Days

10121.5

5 Days

10161.5

5 Days

10201.5

5 Days

10251.5

5 Days

10301.5

5 Days

10351.5

5 Days

10401.5

5 Days

10451.5

5 Days

10501.5

5 Days

10601.5

5 Days

10701.5

5 Days

12201.75

5 Days

12251.75

5 Days

12301.75

5 Days

12351.75

5 Days

12401.75

5 Days

12451.75

5 Days

12501.75

5 Days

12601.75

5 Days

12701.75

5 Days

16302

Loading...

Basic Information

Shape Low Head Mounting Hole Shape Hex Socket Shape Standard (Round)
Material Steel Thread Ridge Type Metric coarse Strength Class(Steel) 12.9

Additional Products in this Category

MISUMI uses cookies to provide you services and improve this website. For more information please see our Privacy Policy. By continuing to use this website or clicking “I Accept”, you consent to our use of cookies. Cookie settings can be updated via your browser.