Hex Low Head Cap Screws - Steel, C36-43, Black Oxide, Inch Coarse

Hex Low Head Cap Screws - Steel, C36-43, Black Oxide, Inch Coarse

【Product Specifications】
・Material: Steel
・Steel Grade: C36-43
・Thread Type: Inch Coarse

Edit Part Configuration

Part Number

Configure to get your Part Number

Part Number
A0440060016LH
A0440060020LH
A0440060048LH
A0440100016LH
A0440100048LH
A0440120016LH
A0440120032LH
A0440120048LH
A0440120100LH
A0440160016LH
A0440160024LH
A0440160032LH
A0440160040LH
A0440160048LH
A0440160100LH
A0440160116LH
A0440200024LH
A0440200032LH
A0440200040LH
A0440200056LH
A0440200100LH
A0440200116LH
A0440200132LH
A0440200200LH
A0440240032LH
A0440240040LH
A0440240048LH
A0440240056LH
A0440240100LH
A0440240116LH
A0440240132LH
A0440240200LH
A0440240216LH
A0440320048LH
A0440320100LH
A0440320116LH
A0440320132LH
A0440320148LH
A0440320216LH
A0440320232LH
Part NumberVolume DiscountDays to Ship Thread Nominal (inch) Length L (inch)

5 Days

No. 41/4

5 Days

No. 45/16

5 Days

No. 43/4

5 Days

No. 81/4

5 Days

No. 85/8

5 Days

No. 101/4

5 Days

No. 101/2

5 Days

No. 103/4

5 Days

No. 101

5 Days

1/41/4

5 Days

1/45/8

5 Days

1/41/2

5 Days

1/45/8

5 Days

1/43/4

5 Days

1/41

5 Days

1/41 1/4

5 Days

5/163/8

5 Days

5/161/2

5 Days

5/165/8

5 Days

5/167/8

5 Days

5/161

5 Days

5/161 1/4

5 Days

5/161 1/2

5 Days

5/162

5 Days

3/81/2

5 Days

3/85/8

5 Days

3/83/4

5 Days

3/87/8

5 Days

3/81

5 Days

3/81 1/4

5 Days

3/81 1/2

5 Days

3/82

5 Days

3/82 1/4

5 Days

1/23/4

5 Days

1/21

5 Days

1/21 1/4

5 Days

1/21 1/2

5 Days

1/21 3/4

5 Days

1/22 1/4

5 Days

1/22 1/2

Loading...

  1. 1

Basic Information

Head Shape Low Head Mounting Hole Shape Hex Socket Shape Standard (Round)
Material Steel Thread Ridge Type Unified Coarse UNC Steel Class(Steel) C36-43

Additional Products in this Category

MISUMI uses cookies to provide you services and improve this website. For more information please see our Privacy Policy. By continuing to use this website or clicking “I Accept”, you consent to our use of cookies. Cookie settings can be updated via your browser.