Multi-Use Power Strip, 4 Outlets 15-A Flat Blade, Cable Set with Integrated Flat-Blade Plug

Multi-Use Power Strip, 4 Outlets 15-A Flat Blade, Cable Set with Integrated Flat-Blade Plug

Cable set power strip with flat blade15 A sockets x 4, integrated flat blade plug, and a structure that supports feed wiring and 3.5 mm22 wires.

[Features]
· Flame and impact-resistant nylon resin case is used that is structured to support feed wiring and VCT 3.5 mm22.
▪ Has 2 sockets, and grounded 2P 15 A rating, and can be used up to a total of 15 A.

Edit Part Configuration

Part Number

Configured Part Number is shown.

KC1034(5M)

Part Number
KC1034(5M)
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Basic Information

Plug shape A-3 Socket shape A-3 socket Number of Insertion Openings/Split Openings 4
Cable length(m) 5 Rated current(A) 15 Rated voltage(V) 125
Supported countries (standards) Japan (PSE) Number of cores 3 Socket shape detail A-3 flat blade type

Please check the type/dimensions/specifications of the part KC1034(5M) in the Multi-Use Power Strip, 4 Outlets 15-A Flat Blade, Cable Set with Integrated Flat-Blade Plug series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support