Multi-Use Power Strip, 6 Outlets 15-A Twist Lock, - Cable Set with Flat-Blade Plug

Multi-Use Power Strip, 6 Outlets 15-A Twist Lock, - Cable Set with Flat-Blade Plug

Cable set power strip with hook 15 A x 6 sockets, flat blade plug and with a structure that supports feed wiring and 3.5 mm22 wires.

[Features]
· Flame and impact-resistant nylon resin case is used that is structured to support feed wiring and VCT 3.5 mm22.
▪ Has 6 sockets, and grounded 2P 15 A rating, and can be used up to a total of 15 A.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
KC1215
KC1215(5M)
Part NumberVolume DiscountDays to Ship Cable length
(m)

6 Days or more

3

6 Days or more

5

Loading...

  1. 1

Basic Information

Plug shape A-3 Socket shape Hook/NEMA Number of Insertion Openings/Split Openings 6
Rated current(A) 15 Rated voltage(V) 125 Supported countries (standards) Japan (PSE)
Number of cores 3 Socket shape detail Ground insulation type 2P hook type

Additional Products in this Category

Tech Support