Multi-Use Power Strip, 4 Outlets 15-A Retaining, Cable Set with Harness Plug

Multi-Use Power Strip, 4 Outlets 15-A Retaining, Cable Set with Harness Plug

Cable set power strip with retainer 15 A x 4 sockets, harness plug, and with a structure that supports feed wiring and 3.5 mm22 wires.

[Features]
· Flame and impact-resistant nylon resin case is used that is structured to support feed wiring and VCT 3.5 mm22.
▪ Has 4 sockets, and grounded 2P 15 A rating, and can be used up to a total of 15 A.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
KC1136
KC1136(5M)
Part NumberVolume DiscountDays to Ship Cable length
(m)

5 Days or more

3

6 Days or more

5

Loading...

  1. 1

Basic Information

Plug shape For harness Socket shape A-3 release prevention Number of Insertion Openings/Split Openings 4
Rated current(A) 15 Rated voltage(V) 125 Supported countries (standards) Japan (PSE)
Number of cores 3

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support