Twist Lock Branch Cable Connector Body 15 A × 1 Socket (without Cable)

Twist Lock Branch Cable Connector Body 15 A × 1 Socket (without Cable)

A connector body for twist locked 15 A x 1 socket with terminal block for power feed that can connect to 3.5 mm22 and 5.5 mm22 wires.

[Features]
· A cable connector body that uses chloroprene rubber on the cover for branching, with superior durability.
▪ Comes with a terminal block for a feed that can handle power supply connections of 3.5 mm22 and 5.5 mm22.

Edit Part Configuration

Part Number

Configured Part Number is shown.

3114RT

Part Number
3114RT
Part NumberVolume DiscountDays to Ship RoHS

5 Days or more

10

Loading...

  1. 1

Basic Information

Socket shape Hook/NEMA Number of Insertion Openings/Split Openings 1 Rated current(A) 15
Rated voltage(V) 125 Supported countries (standards) Japan (PSE) Number of cores 3
Socket shape detail Ground insulation type 2P hook type

Please check the type/dimensions/specifications of the part 3114RT in the Twist Lock Branch Cable Connector Body 15 A × 1 Socket (without Cable) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support