Solar-Powered Rotary Beacon Light

Edit Part Configuration

Part Number

Configured Part Number is shown.

SB-06A

Part Number
SB-06A
Part NumberVolume DiscountDays to Ship

83 Days or more

Loading...

  1. 1

Basic Information

Light emitting part shape Cylindrical Size(⌀) 162 Color Red
Light Source LED Mounting method Direct mounting Buzzer (includes) None
Lighting/blinking Blinking Rotation None Storage battery unit Small sealed lead-acid battery
Operating time when fully charged Approximately 11 days Protection function (environmentally resistant) IP23

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET