Small Indicator Light (NE-24-B)

Edit Part Configuration

Part Number

Configured Part Number is shown.

NE-24-B

 
Part Number
NE-24-B
Part NumberVolume DiscountDays to Ship Color

16 Days

Blue

Loading...

  1. 1

Basic Information

Light emitting part shape Warhead shape Size(⌀) 57 Rated voltage(V) DC24V
Light Source LED Mounting method Direct mounting Buzzer (includes) None
Lighting/blinking Lighting Rotation None Representative standards CE
Protection function (environmentally resistant) IP65

Please check the type/dimensions/specifications of the part NE-24-B in the Small Indicator Light series.

Products like this...

Part Number
NE-24-C
NE-24-G
NE-24-R
NE-24-Y
Part NumberVolume DiscountDays to Ship Color
Available

4 Days or more

White
Available

4 Days or more

Green

Same Day

Stock

Red

Same Day

Stock

Yellow

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET