SUS Protective Sheet【10 Pieces Per Package】

SUS Protective Sheet

Protect elements that can easily damage a wall face, such as staples and rods.

[Features]
- With the included adhesive (double-sided tape), the sheet need only be applied to the area requiring protection; unlike conventional products, there is no need to prepare a protective fitting by bending a thin plate.
- Product can be used to protect a wide variety of different components from not only staples and rods, but anything that can cause scratches.
- Custom sizes can be prepared for the longitudinal direction (70 mm direction). Contact us for details.

Edit Part Configuration

Part Number

Configured Part Number is shown.

PS-5070

Part Number
PS-5070
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship RoHSNumber with packs
(Piece)

10 Pieces Per Package

4 Days or more

1010

Loading...

  1. 1

Basic Information

Width x height x length(mm) Width 50 x height 70 Material/surface treatment Stainless steel

Please check the type/dimensions/specifications of the part PS-5070 in the SUS Protective Sheet series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support