Ventilation Gallery (Front Panel Filter Replacement Type)

Ventilation Gallery (Front Panel Filter Replacement Type)

Can be replaced/maintained from the front panel.

[Features]
- The filter can be replaced from the front of the gallery, cutting maintenance work.
- No ventilation hole cutting in the panel required, reducing labor.
- Easy to add ventilation holes.

(i)Caution

  • Specification change from manufacturer shipments dated October 2016

    [Before Changes]→ 1 type of nut + flat washer [New] Disc spring washer
    ※ Productivity during assembly is increased by reducing the number of parts

Part Number

Configured Part Number is shown.

G2-20FM

Part Number
G2-20FM
Part NumberVolume DiscountDays to Ship RoHS

6 Days or more

Compliant

Loading...

  1. 1

Basic Information

Width x height x length(mm) Width 250 x height 250 Material/surface treatment Iron Ventilation gallery materials/specifications(mm) Steel Plate 2.3
Main body frame presser materials / specifications(mm) Steel Plate 1.6

Please check the type/dimensions/specifications of the part G2-20FM in the Ventilation Gallery (Front Panel Filter Replacement Type) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support