Consolidated Type Plastic Galleries (for Indoor Use)

Consolidated Type Plastic Galleries (for Indoor Use)

Plastic galleries for control panels and instrument panels. (Plastic)

[Features]
· Installation is simple.
· The plastic gallery can be simply installed into the front surface of panels by cutting out the hole dimensions and mounting it from the reverse side by using the attached mounting brackets.
· The GP-9 can accommodate a 92 sq.mm fan motor. The GP-12 can accommodate a 120 sq.mm fan motor.
· Dustproof filters can also be easily mounted.
· By using the plastic gallery fittings (PGJ-12, PGJW-12), the galleries can be connected in duplicate or triplicate (GP-12 only).

Part Number

Configured Part Number is shown.

Part Number
GP-9
GP-12
GPF-9
GPF-12
GPK-9
GPK-12
GPW-9
GPW-12
Part NumberVolume DiscountDays to Ship RoHSFeatures Color Notes

17 Days or more

692 angle fan is mountableBlackDimensions: width 100mm x height 100mm

4 Days or more

6120 angle fan is mountableBlackDimensions: width 130 mm x height 130 mm

6 Days or more

6Dustproof filter for GP-9 GPW-9 GP-9-NBlack-

6 Days or more

6Dustproof filter for GP-12 GPW-12 GP-12-NBlack-

6 Days or more

6Filter fixing metal fitting for GP-9 GPW-9 GP-9-NBlack-

6 Days or more

6Filter fixing metal fitting for GP-12 GPW-12 GP-12-NBlack-

17 Days or more

692 angle fan is mountable5Y7/1 colorDimensions: width 100mm x height 100mm

17 Days or more

6120 angle fan is mountable5Y7/1 colorDimensions: width 130 mm x height 130 mm

Loading...

  1. 1

Basic Information

Material/surface treatment ABS Resin

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support