Card Holder, Horizontally Opening Hinge Type【100 Pieces Per Package】

Card Holder, Horizontally Opening Hinge Type

Nameplate for adhesive distribution boards (horizontally opening hinge type), etc.

[Features]
· The CSY-5-CT has 10 continuous units on a single sheet, for very quick and easy jobs.
· Special label paper ISY-5 (sold separately) that can be printed on from a personal computer is also available.

Part Number

Configured Part Number is shown.

Part Number
CSY-5
CSY-5-U
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship RoHSSpecifications T
(mm)

100 Pieces Per Package

9 Days or more

CompliantAdhesive tape: non-woven fabric tape5

100 Pieces Per Package

5 Days or more

CompliantAdhesive tape: polyethylene foam tape5

Loading...

  1. 1

Basic Information

Width(mm) 43 Height(mm) 13 Number in pack 100
Notes Includes name paper

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support