TA Rubber Plug, FM Series【4 Pieces Per Package】

Edit Part Configuration

Part Number

Configured Part Number is shown.

FM-2

Part Number
FM-2
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship RoHS

4 Pieces Per Package

5 Days or more

10

Loading...

  1. 1

Basic Information

Color/Surface treatment White gray M(mm) 5 L(mm) 9
Φ(mm) 7 Material Synthetic Rubber Number with packs(Piece) 4

Please check the type/dimensions/specifications of the part FM-2 in the TA Rubber Plug, FM Series series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support