Waterproof/Dust proof ABS BoxSABP series

Waterproof/Dust proof ABS BoxSABP series

Waterproof/Dustproof ABS Box (SABP)

[Features]
· Waterproof plastic box of SPCP Series (28 sizes) and SABP Series (17 sizes).
· There is an SPCP Series made of a polycarbonate having superior impact resistance, and an SABP Series made of general purpose ABS.
· There are 2 types of colors for the SPCP Series top cover, white-gray and clear and 1 color for the SABP Series, white-gray.
· It can be used in various applications such as a terminal relay box, control box, communication box, etc.
· Direct insertion of screw into the cover screw mount enables mounting on a wall surface etc. without requiring an externally mounted leg.

Part Number

Configured Part Number is shown.

Part Number
SABP081308
SABP081310
SABP081313
SABP131308
SABP131310
SABP131313
SABP131808
SABP131810
SABP131813
SABP131815
SABP181808
SABP181810
SABP181813
SABP181815
SABP182508
SABP182510
SABP182515
Part NumberVolume DiscountDays to Ship RoHSW
(mm)
H
(mm)
D
(mm)
Operating temperature range
(℃)
Self-extinguishing
(UL94)
Tightening torque
(N・m)

5 Days

Compliant7575125-10 to 60HB1 to 1.5

5 Days

Compliant75100125-10 to 60HB1 to 1.5

5 Days

Compliant75125125-10 to 60HB1 to 1.5

5 Days

Compliant12575125-10 to 60HB1 to 1.5

5 Days

Compliant125100125-10 to 60HB1 to 1.5

5 Days

Compliant125125125-10 to 60HB1 to 1.5

5 Days

Compliant12575175-10 to 60HB1 to 1.5

4 Days

Compliant125100175-10 to 60HB1 to 1.5

5 Days

Compliant125125175-10 to 60HB1 to 1.5

5 Days

Compliant125150175-10 to 60HB1 to 1.5

5 Days

Compliant17575175-10 to 60HB1 to 1.5

5 Days

Compliant175100175-10 to 60HB1 to 1.5

5 Days

Compliant175125175-10 to 60HB1 to 1.5

4 Days

Compliant175150175-10 to 60HB1 to 1.5

5 Days

Compliant17575250-10 to 60HB1 to 1.5

5 Days

Compliant175100250-10 to 60HB1 to 1.5

5 Days

Compliant175150250-10 to 60HB1 to 1.5

Loading...

  1. 1

Basic Information

Use application Control box Material Resin Protection grade (IP) IP65
Mounting base There are optional items Standard CE / UL Color specifications(Body) White gray
Color specifications(Top cover) White gray

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support