Side Wood Case, WS Series

Side Wood Case, WS Series

Side Wood Case, 60 sizes, 120 models (WS)

[Features]
· The ER Series features a total of 60 differently sized cases, with 4 different heights, 8 different widths and 2 different depths.
· Case with panel construction that makes machining, silk printing, and carving easy to perform.
· Natural wood was used on the side panels to create a soft, pleasant case.
· Please be aware that the wood grain is non-uniform
· Heat dissipation holes are not included for 120 × 230 or 160 × 230 (case width × depth) top plates.

Part Number

Configured Part Number is shown.

Part Number
WS44-12-23B
WS44-12-23S
WS44-16-23B
WS44-16-23S
WS44-16-33B
WS44-16-33S
WS44-20-23B
WS44-20-23S
WS44-20-33B
WS44-20-33S
WS44-26-23B
WS44-26-23S
WS44-26-33B
WS44-26-33S
WS44-32-23B
WS44-32-23S
WS44-32-33B
WS44-32-33S
WS44-37-23B
WS44-37-23S
WS44-37-33B
WS44-37-33S
WS44-43-23B
WS44-43-23S
WS44-43-33B
WS44-43-33S
WS44-50-23B
WS44-50-23S
WS44-50-33B
WS44-50-33S
WS70-12-23B
WS70-12-23S
WS70-16-23B
WS70-16-23S
WS70-16-33B
WS70-16-33S
WS70-20-23B
WS70-20-23S
WS70-20-33B
WS70-20-33S
WS70-26-23B
WS70-26-23S
WS70-26-33B
WS70-26-33S
WS70-32-23B
WS70-32-23S
WS70-32-33B
WS70-32-33S
WS70-37-23B
WS70-37-23S
WS70-37-33B
WS70-37-33S
WS70-43-23B
WS70-43-23S
WS70-43-33B
WS70-43-33S
WS70-50-23B
WS70-50-23S
WS70-50-33B
WS70-50-33S
Part NumberVolume DiscountDays to Ship RoHSW
(mm)
H
(mm)
D
(mm)
Color specifications
(Panel)
Color specifications
(Frame)

Quote

Compliant14044232BlackBlack

5 Days or more

Compliant14044232SilverSilver

5 Days or more

Compliant18044232BlackBlack

5 Days or more

Compliant18044232SilverSilver

5 Days or more

Compliant18044332BlackBlack

5 Days or more

Compliant18044332SilverSilver

5 Days or more

Compliant22044232BlackBlack

5 Days or more

Compliant22044232SilverSilver

5 Days or more

Compliant22044332BlackBlack

5 Days or more

Compliant22044332SilverSilver

5 Days or more

Compliant28044232BlackBlack

5 Days or more

Compliant28044232SilverSilver

5 Days or more

Compliant28044332BlackBlack

5 Days or more

Compliant28044332SilverSilver

5 Days or more

Compliant34044232BlackBlack

5 Days or more

Compliant34044232SilverSilver

5 Days or more

Compliant34044332BlackBlack

5 Days or more

Compliant34044332SilverSilver

5 Days or more

Compliant39044232BlackBlack

5 Days or more

Compliant39044232SilverSilver

5 Days or more

Compliant39044332BlackBlack

5 Days or more

Compliant39044332SilverSilver

5 Days or more

Compliant45044232BlackBlack

5 Days or more

Compliant45044232SilverSilver

5 Days or more

Compliant45044332BlackBlack

5 Days or more

Compliant45044332SilverSilver

5 Days or more

Compliant52044232BlackBlack

Quote

Compliant52044232SilverSilver

5 Days or more

Compliant52044332BlackBlack

Quote

Compliant52044332SilverSilver

Quote

Compliant14070232BlackBlack

5 Days or more

Compliant14070232SilverSilver

Quote

Compliant18070232BlackBlack

5 Days or more

Compliant18070232SilverSilver

Quote

Compliant18070332BlackBlack

5 Days or more

Compliant18070332SilverSilver

5 Days or more

Compliant22070232BlackBlack

5 Days or more

Compliant22070232SilverSilver

5 Days or more

Compliant22070332BlackBlack

5 Days or more

Compliant22070332SilverSilver

5 Days or more

Compliant28070232BlackBlack

5 Days or more

Compliant28070232SilverSilver

5 Days or more

Compliant28070332BlackBlack

5 Days or more

Compliant28070332SilverSilver

5 Days or more

Compliant34070232BlackBlack

5 Days or more

Compliant34070232SilverSilver

5 Days or more

Compliant34070332BlackBlack

5 Days or more

Compliant34070332SilverSilver

5 Days or more

Compliant39070232BlackBlack

Quote

Compliant39070232SilverSilver

5 Days or more

Compliant39070332BlackBlack

Quote

Compliant39070332SilverSilver

Quote

Compliant45070232BlackBlack

5 Days or more

Compliant45070232SilverSilver

Quote

Compliant45070332BlackBlack

5 Days or more

Compliant45070332SilverSilver

5 Days or more

Compliant52070232BlackBlack

5 Days or more

Compliant52070232SilverSilver

5 Days or more

Compliant52070332BlackBlack

5 Days or more

Compliant52070332SilverSilver

Loading...

Basic Information

Use application Control box Material Mixing Protection grade (IP) None
Mounting base There are optional items Color specifications(Top and bottom) Black

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support