EMI OKIFLEX

EMI OKIFLEX

[Features]
· Dual shielded as an infallible EMI measure.
· "Bulk insulation displacement connection" is used for connection to connectors.
· Can be connected to insulation displacement type D sub-miniature and ribbon type connectors.
· Various types are available to suit any connector pole number.
· Suitable for assembly (bulk insulation displacement connection) with any desired connector.
· Connection to connector by "bulk insulation displacement connection" ensures high quality.
· F mark (only EMIFLEX-I) printed goods are also available built to order.

Part Number

Configured Part Number is shown.

Part Number
EMIFLEX-25PSB
EMIFLEX-28PSB
EMIFLEX-210PSB
EMIFLEX-213PSB
EMIFLEX-217PSB
EMIFLEX-225PSB
EMIFLEX-I4PSB
EMIFLEX-I5PSB
EMIFLEX-I13PSB
Part NumberVolume DiscountDays to Ship RoHSNumber of cores Logarithm Finished outer diameter
(mm)
Rated voltage Power supply/signal

5 Days

Compliant105P6.130VFor signals

5 Days

Compliant168P7.230VFor signals

5 Days

Compliant2010P7.330VFor signals

5 Days

Compliant2613P8.130VFor signals

5 Days

Compliant3417P8.730VFor signals

5 Days

Compliant5025P10.230VFor signals

5 Days

Compliant84P6.5300VFor signals

5 Days

Compliant105P7.2300VFor signals

5 Days

Compliant2613P10300VFor signals

Loading...

  1. 1

Basic Information

Total length(m) 100 Conductor cross section(mm2) 0.08 AWG size 28
Shield Present Representative standards UL Sheath Color Warm gray
Ground wire None Sheath Material PVC Insulation body materials PVC
Properties Flame retardant

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support