Modular cover (can be rear attached) (includes 10)【10 Pieces Per Package】

Modular cover (can be rear attached) (includes 10)

The RJ-45 modular cover is convenient for distinguishing cables and allows for easy rear attachment.

[Features]
・A modular cover with latch protective cover.
· This is a 5 color set enabling color identification when wiring with the cable.
・Allows post-installation attachment since it is a splitter type.

Edit Part Configuration

Part Number

Configured Part Number is shown.

ADT-MC3K

Part Number
ADT-MC3K
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

10 Pieces Per Package

4 Days or more

Loading...

  1. 1

Basic Information

Color Others Number with packs 10

Please check the type/dimensions/specifications of the part ADT-MC3K in the Modular cover (can be rear attached) (includes 10) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET