Insulok snapper weatherproof grade【100 Pieces Per Package】

Insulok snapper weatherproof grade

Weatherproof grade that can be used outdoors and can be secured more simply than conventional metal screw methods, and won’t rust. Reusable.

[Features]
· Snapper is a plastic resin integrated molded hose clip.
· Can be secured more simply than conventional metal screw methods, and won’t rust.
· Can be removed and reused, and has excellent alkali resistance, oil resistance, and salt water resistance.
· Can be tightened with a manual snapper tool.

Part Number

Configured Part Number is shown.

Part Number
SNP-4-OW
SNP-6-OW
SNP-7-OW
SNP-8-OW
SNP-10-OW
SNP-12-OW
SNP-14-OW
SNP-16-OW
SNP-18-OW
SNP-19-OW
SNP-22-OW
SNP-24-OW
SNP-28-OW
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Total length
(mm)
Inner diameter (when fixed)
(Φ mm)

100 Pieces Per Package

4 Days or more

18.711 to 12.0

100 Pieces Per Package

9 Days or more

2112 to 13.0

100 Pieces Per Package

7 Days or more

27.612 to 14.5

100 Pieces Per Package

7 Days or more

24.113.5 to 15.0

100 Pieces Per Package

7 Days or more

25.915 to 17.0

100 Pieces Per Package

7 Days or more

26.416.5 to 18.5

100 Pieces Per Package

42 Days or more

29.418.5 to 21.0

100 Pieces Per Package

32 Days or more

30.220 to 22.0

100 Pieces Per Package

32 Days or more

33.420.5 to 23.5

100 Pieces Per Package

7 Days or more

35.623 to 26.0

100 Pieces Per Package

7 Days or more

36.424 to 27.5

100 Pieces Per Package

47 Days or more

38.726 to 29.0

100 Pieces Per Package

7 Days or more

40.129.5 to 33.5

Loading...

  1. 1

Basic Information

Color Black Material 66 nylon Flame retardant grade (main raw materials) UL94V-2
Environment resistance Weather-resistant

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support