JISD6606 Compliant Connectors - 7TP / 7TS Series (Nanaboshi Electric Manufacturing)

JISD6606 Compliant Connectors - 7TP / 7TS Series (Nanaboshi Electric Manufacturing)

[Features]
· 7TP/7TS (trailer connectors).
· Use these connectors to connect a trailer or light trailer to a vehicle for towing (a tractor or automobile).
· Conforms to JISD6606.

Edit Part Configuration

Part Number

Configure to get your Part Number

Part Number
7TP-A
7TP-B
7TS
Part NumberVolume DiscountDays to Ship Connector series initials Applicable pin/contact Type of connector shape Connector shape characteristics Used cable outer diameter
(Φ)
Flange Specifications Mating partner 1 Mating partner 2

52 Days or more

NumberFemalePlugGeneral shapes12.5 to 15.0NoneJISD6606 compatible7TS (panel receptacle)-

52 Days or more

NumberFemalePlugGeneral shapes9.0~12.4NoneJISD6606 compatible7TS (panel receptacle)-

52 Days or more

NumberMaleReceptacleWith flangeNoneElliptical shapeJISD6606 compatible7TP-A (Straight plug)7TP-B (Straight plug)

Loading...

  1. 1

Basic Information

Connector shape Circular Series starting with numerals 7TP, 7TS Number of cores 7
Application Cable connection Wire connection method Screw Connection direction Straight
IP Rating None Shell size 48 Normal core/reverse core Normal-core
Applicable wire conductor cross section(mm2) 0.75 to 2.0 Screw for Tubes None Shell plating treatment Special processing
Contact plating treatment Nickel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET