Box Connector - BC / BCG Series (Nanaboshi Electric Manufacturing)

Box Connector - BC / BCG Series (Nanaboshi Electric Manufacturing)

[Features]
 BC
· This box connector is used with cab tire cords and cable connections, and provides a powerful sealing effect upon application of a light tightening force.
· It can also be attached to general purpose (GP) products and the NT series, etc. thanks to its thick steel wire threading.
 BCG.
· The BCG is a box connector with a grip mesh assembly that protects the cable from rough handling.

Edit Part Configuration

Part Number

Configure to get your Part Number

Part Number
BC-8
BC-12
BC-16
BC-20
BC-24
BC-28
BC-32
BC-36
BCG-8
BCG-12
BCG-16
BCG-20
BCG-24
BCG-28
BCG-32
BCG-36
Part NumberVolume DiscountDays to Ship Connector series initials Series starting with A, B, C Used cable outer diameter
(Φ)
Screw for Tubes Specifications

52 Days or more

A・B・C[Others] BC4.0 to 8.0PF1/2(CTG16)-

52 Days or more

A・B・C[Others] BC8.0 to 12.0PF1/2(CTG16)-

52 Days or more

A・B・C[Others] BC12.0 to 16.0PF3/4(CTG22)-

4 Days or more

A・B・C[Others] BC16.0 to 20.0PF3/4(CTG22)-

52 Days or more

A・B・C[Others] BC20.0 to 24.0PF1(CTG28)-

52 Days or more

A・B・C[Others] BC24.0 to 28.0PF1 1/4(CTG36)-

52 Days or more

A・B・C[Others] BC28.0 to 32.0PF1 1/4(CTG36)-

52 Days or more

A・B・C[Others] BC32.0 to 36.0PF1 1/2(CTG42)-

52 Days or more

A・B・C[Others] BCG4.0 to 8.0PF1/2(CTG16)Grip mesh assembly (100mm)

52 Days or more

A・B・C[Others] BCG8.0 to 12.0PF1/2(CTG16)Grip mesh assembly (110mm)

52 Days or more

A・B・C[Others] BCG12.0 to 16.0PF3/4(CTG22)Grip mesh assembly (120mm)

52 Days or more

A・B・C[Others] BCG16.0 to 20.0PF3/4(CTG22)Grip mesh assembly (135mm)

52 Days or more

A・B・C[Others] BCG20.0 to 24.0PF1(CTG28)Grip mesh assembly (165mm)

52 Days or more

A・B・C[Others] BCG24.0 to 28.0PF1 1/4(CTG36)Grip mesh assembly (200mm)

52 Days or more

A・B・C[Others] BCG28.0 to 32.0PF1 1/4(CTG36)Grip mesh assembly (230mm)

52 Days or more

A・B・C[Others] BCG32.0 to 36.0PF1 1/2(CTG42)Grip mesh assembly (245 mm)

Loading...

  1. 1

Basic Information

Connector shape Circular Application Cable connection Connection direction Straight
IP Rating None Type of connector shape Box Connector Connector shape characteristics With female pipe thread
Flange None

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET