DO8-Point, Insulation 5 V to 24 V / 400 mA

Edit Part Configuration

Part Number

Configured Part Number is shown.

PCI-2470

Part Number
PCI-2470
Part NumberVolume DiscountDays to Ship

32 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part PCI-2470 in the DO8-Point, Insulation 5 V to 24 V / 400 mA series.

Additional Products in this Category

Tech Support