RSMN-D Series

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
RSMN-2003D
RSMN-2006D
RSMN-2010D
RSMN-2020D
Part NumberVolume DiscountDays to Ship Rated Current
(A)
Width
(mm)

4 Days or more

398

4 Days or more

698

4 Days or more

1098

4 Days or more

20127

Loading...

  1. 1

Basic Information

Circuit Configuration Single Phase Mounting Method DIN Rail / Screw-fastened Wiring Method Screw-fastened
Representative Standard UL / CSA Height(mm) 35 Depth(mm) 52

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support