WCT Series

WCT Series

This is a connection cable.

[Features]
• Natural rubber sheath.
• Sheath cable.
• Resilient and tough natural rubber is used for the sheath, making this a cable that is very resistant to shocks and wear.
▪ The product complies with RoHS directives.

Part Number

Configured Part Number is shown.

Part Number
WCT 1X14-100
WCT 1X22-1
WCT 1X22-2
WCT 1X22-3
WCT 1X22-4
WCT 1X22-5
WCT 1X22-6
WCT 1X22-7
WCT 1X22-8
WCT 1X22-9
WCT 1X22-10
WCT 1X22-11
WCT 1X22-12
WCT 1X22-13
WCT 1X22-14
WCT 1X22-15
WCT 1X22-16
WCT 1X22-17
WCT 1X22-18
WCT 1X22-19
WCT 1X22-20
WCT 1X22-21
WCT 1X22-22
WCT 1X22-23
WCT 1X22-24
WCT 1X22-25
WCT 1X22-26
WCT 1X22-27
WCT 1X22-28
WCT 1X22-29
WCT 1X22-30
WCT 1X22-31
WCT 1X22-32
WCT 1X22-33
WCT 1X22-34
WCT 1X22-35
WCT 1X22-36
WCT 1X22-37
WCT 1X22-38
WCT 1X22-39
WCT 1X22-40
WCT 1X22-41
WCT 1X22-42
WCT 1X22-43
WCT 1X22-44
WCT 1X22-45
WCT 1X22-46
WCT 1X22-47
WCT 1X22-48
WCT 1X22-49
WCT 1X22-50
WCT 1X22-51
WCT 1X22-52
WCT 1X22-53
WCT 1X22-54
WCT 1X22-55
WCT 1X22-56
WCT 1X22-57
WCT 1X22-58
WCT 1X22-59
Part NumberVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
Finished outer diameter
(mm)
Conductor configuration (number of strands/strand diameter)
(mm)

5 Days

Compliant100149.688/0.45

5 Days

Compliant12211.57/20/0.45

5 Days

Compliant22211.57/20/0.45

5 Days

Compliant32211.57/20/0.45

5 Days

Compliant42211.57/20/0.45

5 Days

Compliant52211.57/20/0.45

5 Days

Compliant62211.57/20/0.45

5 Days

Compliant72211.57/20/0.45

5 Days

Compliant82211.57/20/0.45

5 Days

Compliant92211.57/20/0.45

4 Days

Compliant102211.57/20/0.45

5 Days

Compliant112211.57/20/0.45

5 Days

Compliant122211.57/20/0.45

5 Days

Compliant132211.57/20/0.45

5 Days

Compliant142211.57/20/0.45

5 Days

Compliant152211.57/20/0.45

5 Days

Compliant162211.57/20/0.45

5 Days

Compliant172211.57/20/0.45

5 Days

Compliant182211.57/20/0.45

5 Days

Compliant192211.57/20/0.45

4 Days

Compliant202211.57/20/0.45

5 Days

Compliant212211.57/20/0.45

5 Days

Compliant222211.57/20/0.45

5 Days

Compliant232211.57/20/0.45

5 Days

Compliant242211.57/20/0.45

5 Days

Compliant252211.57/20/0.45

5 Days

Compliant262211.57/20/0.45

5 Days

Compliant272211.57/20/0.45

5 Days

Compliant282211.57/20/0.45

5 Days

Compliant292211.57/20/0.45

4 Days

Compliant302211.57/20/0.45

5 Days

Compliant312211.57/20/0.45

5 Days

Compliant322211.57/20/0.45

5 Days

Compliant332211.57/20/0.45

5 Days

Compliant342211.57/20/0.45

5 Days

Compliant352211.57/20/0.45

5 Days

Compliant362211.57/20/0.45

5 Days

Compliant372211.57/20/0.45

5 Days

Compliant382211.57/20/0.45

5 Days

Compliant392211.57/20/0.45

5 Days

Compliant402211.57/20/0.45

5 Days

Compliant412211.57/20/0.45

5 Days

Compliant422211.57/20/0.45

5 Days

Compliant432211.57/20/0.45

5 Days

Compliant442211.57/20/0.45

5 Days

Compliant452211.57/20/0.45

5 Days

Compliant462211.57/20/0.45

5 Days

Compliant472211.57/20/0.45

5 Days

Compliant482211.57/20/0.45

5 Days

Compliant492211.57/20/0.45

5 Days

Compliant502211.57/20/0.45

5 Days

Compliant512211.57/20/0.45

5 Days

Compliant522211.57/20/0.45

5 Days

Compliant532211.57/20/0.45

5 Days

Compliant542211.57/20/0.45

5 Days

Compliant552211.57/20/0.45

5 Days

Compliant562211.57/20/0.45

5 Days

Compliant572211.57/20/0.45

5 Days

Compliant582211.57/20/0.45

5 Days

Compliant592211.57/20/0.45

Loading...

Basic Information

Number of cores 1 Shield None Sheath Characteristic Abrasion resistance
Sheath Color Black Ground wire None Sheath Material Rubber
Other standards JIS

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support