Push Button Snap-In Non-Lock Switch DS-412/-430/-432

Push Button Snap-In Non-Lock Switch DS-412/-430/-432

Snap-in push button switches.

[Features]
・A variation of push ON and OFF button types.
・Colors options include red, black, and white.
・Circular or square shaped button options available.

Edit Part Configuration

Part Number

Configure to get your Part Number

Part Number
DS-412-K
DS-412-R
DS-430-K
DS-430-R
DS-430-W
DS-431-K
DS-431-R
Part NumberVolume DiscountDays to Ship Shape Mounting hole Button color Ampacity @ 125 VAC
(A)
Ampacity @ 250 VAC
(A)
Switch characteristics

92 Days

Circular[Other] Φ 18Black3-OFF-(ON)

Same Day

Stock

Circular[Other] Φ 18Red3-OFF-(ON)

4 Days

Corner-Black10.5OFF-(ON)

92 Days

Corner-Red10.5OFF-(ON)

92 Days

Corner-White10.5OFF-(ON)

4 Days

Corner-Black10.5ON-(OFF)

92 Days

Corner-Red10.5ON-(OFF)

Loading...

  1. 1

Basic Information

Type Non-illumination type push-button Contact configuration (pushbutton) SPST Push button operation Lock free

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

MISUMI uses cookies to provide you services and improve this website. For more information please see our Privacy Policy. By continuing to use this website or clicking “I Accept”, you consent to our use of cookies. Cookie settings can be updated via your browser.