• MISUMI USA offices and warehouses will close for the Christmas Holiday
    MISUMI USA will be closed Friday, December 22, 2017 and Monday, December 25, 2017 for the Christmas holiday. Orders submitted after 8:00 p.m. Eastern Time on Thursday, December 21 will be processed Saturday, December 23. Online quoting will be available on our Web Ordering System. We wish you all a happy holiday season!

Antenna cable 2.5CFB cable S - L

Antenna cable 2.5CFB cable S - L

[Features]
▪ Television and video connected to an ELPA antenna terminal.
▪ Transmission of BS digital broadcast and 110°CS digital broadcast.
▪ A double shield structure is used.
▪ 2.5 CFB cable S-L type.

Part Number

Configured Part Number is shown.

Part Number
CA-210
CA-211
CA-212
CA-213
Part NumberVolume DiscountDays to Ship Cable length
(m)

7 Days

1

7 Days

2

7 Days

3

7 Days

5

Loading...

  1. 1

Basic Information

Cable 2.5CFB cable CN combination F-type plug (L-shape) - F type plug

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support