Antenna cable 4CFB cable S - L

Antenna cable 4CFB cable S - L

[Features]
▪ Television and video connected to an ELPA antenna terminal.
▪ Transmission of BS digital broadcast and 110°CS digital broadcast.
▪ A double shield structure is used.
· 4CFB cable S-L type.

Part Number

Configured Part Number is shown.

Part Number
CA-410
CA-411
CA-412
CA-413
CA-414
Part NumberVolume DiscountDays to Ship Cable length
(m)

7 Days or more

1

7 Days or more

2

7 Days or more

3

7 Days or more

5

7 Days or more

10

Loading...

  1. 1

Basic Information

Cable 4CFB cable CN combination F-type plug (L-shape) - F type plug

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support