Antenna cable 4CFB cable S - S

Antenna cable 4CFB cable S - S

[Features]
▪ Television and video connected to an ELPA antenna terminal.
▪ Transmission of BS digital broadcast and 110°CS digital broadcast.
▪ A double shield structure is used.
▪ 4 CFB cable S-S type.

Part Number

Configured Part Number is shown.

Part Number
CA-400
CA-401
Part NumberVolume DiscountDays to Ship Cable length
(m)

7 Days

1

7 Days

2

Loading...

  1. 1

Basic Information

Cable 4CFB cable CN combination F type plug - F-type plug

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support