• MISUMI USA's offices and warehouses will close for the Thanksgiving Holiday weekend. MISUMI USA will be closed Thursday, November 23, through Sunday, November 26 for the Thanksgiving holiday. Orders submitted after 9:00 p.m. Eastern Time on Wednesday, November 22 will be processed when we return Monday, November 27. Online quoting and order entry will be available on our Web Ordering System. We wish you all a happy holiday.

ICT Digital Transfer Cable for Electronic Push Button Telephone

ICT Digital Transfer Cable for Electronic Push Button Telephone

[Features]
Digital transfer cable for electronic push button telephonea featuring a twisted pair structure for excellent cross talk characteristics.

Part Number

Configured Part Number is shown.

Part Number
ICT-0.4MM-2P-200
ICT-0.4MM-3P-200
ICT-0.4MM-4P-200
ICT-0.4MM-10P-100
ICT-0.4MM-20P-100
ICT-0.4MM-30P-100
ICT-0.4MM-40P-100
ICT-0.4MM-60P-100
ICT-0.4MM-100P-100
ICT-0.5MM-1P-200
ICT-0.5MM-2P-200
ICT-0.5MM-3P-200
ICT-0.5MM-4P-200
ICT-0.5MM-5P-200
ICT-0.5MM-10P-100
ICT-0.5MM-20P-100
ICT-0.5MM-30P-100
ICT-0.9MM-2P-200
ICT-0.65MM-1P-200
ICT-0.65MM-2P-200
ICT-0.65MM-3P-200
ICT-0.65MM-4P-200
ICT-0.65MM-10P-200
ICT-0.65MM-20P-100
ICT-0.65MM-30P-100
ICT-0.65MM-40P-100
ICT-0.65MM-60P-100
ICT-0.65MM-100P-100
ICT-P-0.4MM-10P-100
ICT-P-0.65MM-2P-100
ICT-P-0.65MM-3P-100
ICT-P-0.65MM-10P-100
ICT-P-0.65MM-20P-100
ICT-SB-0.4MM-2P-200
ICT-SB-0.4MM-3P-200
ICT-SB-0.4MM-4P-200
ICT-SB-0.4MM-10P-100
ICT-SB-0.5MM-2P-200
ICT-SB-0.5MM-4P-200
ICT-SB-0.5MM-10P-100
ICT-SB-0.5MM-20P-100
ICT-SB-0.65MM-2P-200
ICT-SB-0.65MM-3P-200
ICT-SB-0.65MM-4P-200
ICT-SB-0.65MM-10P-100
ICT-SS-0.4MM-10P-100
ICT-SS-0.4MM-20P-100
ICT-SS-0.65MM-2P-100
ICT-SS-0.65MM-3P-100
ICT-SS-0.65MM-4P-100
ICT-SS-0.65MM-10P-100
ICT-SS-0.65MM-20P-100
Part NumberVolume DiscountDays to Ship Specified length
(m)
Number of cores
(Core)
Logarithm Finished outer diameter
(mm)
Shield Sheath (outer coating) color Sheath (outer coating) material Conductor diameter
(mm)
Insulation body color

7 Days

20042P4NoneWarm grayPVC (PVC)0.4See the catalog

7 Days

20063P4NoneWarm grayPVC (PVC)0.4See the catalog

7 Days

20084P4.5NoneWarm grayPVC (PVC)0.4See the catalog

7 Days

1002010P6NoneWarm grayPVC (PVC)0.4See the catalog

7 Days

1004020P7.5NoneWarm grayPVC (PVC)0.4See the catalog

7 Days

1006030P10.5NoneWarm grayPVC (PVC)0.4See the catalog

7 Days

1008040P11NoneWarm grayPVC (PVC)0.4See the catalog

7 Days

10012060P14.5NoneWarm grayPVC (PVC)0.4See the catalog

7 Days

100200100P17.5NoneWarm grayPVC (PVC)0.4See the catalog

7 Days

20021P3.0NoneWarm grayPVC (PVC)0.5See the catalog

7 Days

20042P4.5NoneWarm grayPVC (PVC)0.5See the catalog

7 Days

20063P4.5NoneWarm grayPVC (PVC)0.5See the catalog

7 Days

20084P5NoneWarm grayPVC (PVC)0.5See the catalog

7 Days

200105P5.5NoneWarm grayPVC (PVC)0.5See the catalog

7 Days

1002010P7.0NoneWarm grayPVC (PVC)0.5See the catalog

7 Days

1004020P9NoneWarm grayPVC (PVC)0.5See the catalog

7 Days

1006030P12.5NoneWarm grayPVC (PVC)0.5See the catalog

7 Days

20042P7.0NoneWarm grayPVC (PVC)0.9See the catalog

7 Days

20021P3.5NoneWarm grayPVC (PVC)0.65See the catalog

7 Days

20042P5NoneWarm grayPVC (PVC)0.65See the catalog

7 Days

20063P5.5NoneWarm grayPVC (PVC)0.65See the catalog

7 Days

20084P6NoneWarm grayPVC (PVC)0.65See the catalog

7 Days

2002010P8.5NoneWarm grayPVC (PVC)0.65See the catalog

7 Days

1004020P11.5NoneWarm grayPVC (PVC)0.65See the catalog

7 Days

1006030P16NoneWarm grayPVC (PVC)0.65See the catalog

7 Days

1008040P19.0NoneWarm grayPVC (PVC)0.65See the catalog

7 Days

10012060P22.5NoneWarm grayPVC (PVC)0.65See the catalog

7 Days

100200100P27.5NoneWarm grayPVC (PVC)0.65See the catalog

7 Days

1002010P7.0NoneBlackPolyethylene type0.4See the catalog

7 Days

10042P6.5NoneBlackPolyethylene type0.65See the catalog

7 Days

10063P7.0NoneBlackPolyethylene type0.65See the catalog

7 Days

1002010P9.5NoneBlackPolyethylene type0.65See the catalog

7 Days

1004020P12NoneBlackPolyethylene type0.65See the catalog

7 Days

20042P4.5PresentWarm grayPVC (PVC)0.4See the catalog

7 Days

20063P5PresentWarm grayPVC (PVC)0.4See the catalog

7 Days

20084P6PresentWarm grayPVC (PVC)0.4See the catalog

7 Days

1002010P7.0PresentWarm grayPVC (PVC)0.4See the catalog

7 Days

20042P5PresentWarm grayPVC (PVC)0.5See the catalog

7 Days

20084P6PresentWarm grayPVC (PVC)0.5See the catalog

7 Days

1002010P8PresentWarm grayPVC (PVC)0.5See the catalog

7 Days

1004020P10PresentWarm grayPVC (PVC)0.5See the catalog

7 Days

20042P6PresentWarm grayPVC (PVC)0.65See the catalog

7 Days

20063P6.5PresentWarm grayPVC (PVC)0.65See the catalog

7 Days

20084P7.0PresentWarm grayPVC (PVC)0.65See the catalog

7 Days

1002010P9PresentWarm grayPVC (PVC)0.65See the catalog

7 Days

1002010P7.0x14.5NoneBlackPolyethylene type0.4See the catalog

7 Days

1004020P8.5x16.0NoneBlackPolyethylene type0.4See the catalog

7 Days

10042P6.5x11.5NoneBlackPolyethylene type0.65See the catalog

7 Days

10063P7.0x12.0NoneBlackPolyethylene type0.65See the catalog

7 Days

10084P7.5x12.5NoneBlackPolyethylene type0.65See the catalog

7 Days

1002010P9.5x17.0NoneBlackPolyethylene type0.65See the catalog

7 Days

1004020P12.0x19.5NoneBlackPolyethylene type0.65See the catalog

Loading...

  1. 1

Basic Information

Ground wire None Insulation body materials Polyethylene type

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support