USB Camera (CCD)

Part Number

Configured Part Number is shown.

Part Number
ARTCAM-274KY2-USB3
ARTCAM-655KY-USB3
Part NumberVolume DiscountDays to Ship Number of pixels
(0 thousand pixels)
Element size Dimension depth
(mm)

23 Days or more

200[Other] 1/1.874.9

47 Days or more

500[Other] 2/379.9

Loading...

  1. 1

Basic Information

Connection equipment PC main body (USB) Interface type USB 3.0 Color/monochrome Color
Mounting method C mount Dimension vertical(mm) 47 Dimension width(mm) 50
Sensor type CCD

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support