Cables for The Controller Link ESNC

Cables for The Controller Link ESNC

Cable developed specially for the Controller Link factory automation network system from OMRON Corporation.

[Features]
▪ Conforms to OMRON Corporation’s evaluation test for Controller Link-recommended cables
▪ Sheath of flexible, lead-free vinyl that is oil and heat resistant
▪ Flame retardancy satisfies UL VW-1 flame test
▪ Optimal for RS-485/RS-422 systems
▪ Also suitable as OPCN-1 connection cable

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
ESNC-0.5SQ-1P-1
ESNC-0.5SQ-1P-2
ESNC-0.5SQ-1P-3
ESNC-0.5SQ-1P-4
ESNC-0.5SQ-1P-5
ESNC-0.5SQ-1P-6
ESNC-0.5SQ-1P-7
ESNC-0.5SQ-1P-8
ESNC-0.5SQ-1P-9
ESNC-0.5SQ-1P-10
ESNC-0.5SQ-1P-11
ESNC-0.5SQ-1P-12
ESNC-0.5SQ-1P-13
ESNC-0.5SQ-1P-14
ESNC-0.5SQ-1P-15
ESNC-0.5SQ-1P-16
ESNC-0.5SQ-1P-17
ESNC-0.5SQ-1P-18
ESNC-0.5SQ-1P-19
ESNC-0.5SQ-1P-20
ESNC-0.5SQ-1P-21
ESNC-0.5SQ-1P-22
ESNC-0.5SQ-1P-23
ESNC-0.5SQ-1P-24
ESNC-0.5SQ-1P-25
ESNC-0.5SQ-1P-26
ESNC-0.5SQ-1P-27
ESNC-0.5SQ-1P-28
ESNC-0.5SQ-1P-29
ESNC-0.5SQ-1P-30
ESNC-0.5SQ-1P-31
ESNC-0.5SQ-1P-32
ESNC-0.5SQ-1P-33
ESNC-0.5SQ-1P-34
ESNC-0.5SQ-1P-35
ESNC-0.5SQ-1P-36
ESNC-0.5SQ-1P-37
ESNC-0.5SQ-1P-38
ESNC-0.5SQ-1P-39
ESNC-0.5SQ-1P-40
ESNC-0.5SQ-1P-41
ESNC-0.5SQ-1P-42
ESNC-0.5SQ-1P-43
ESNC-0.5SQ-1P-44
ESNC-0.5SQ-1P-45
ESNC-0.5SQ-1P-46
ESNC-0.5SQ-1P-47
ESNC-0.5SQ-1P-48
ESNC-0.5SQ-1P-49
ESNC-0.5SQ-1P-50
ESNC-0.5SQ-1P-51
ESNC-0.5SQ-1P-52
ESNC-0.5SQ-1P-53
ESNC-0.5SQ-1P-54
ESNC-0.5SQ-1P-55
ESNC-0.5SQ-1P-56
ESNC-0.5SQ-1P-57
ESNC-0.5SQ-1P-58
ESNC-0.5SQ-1P-59
ESNC-0.5SQ-1P-60
Part NumberVolume DiscountDays to Ship Length
(m)
Length(detail)
(m)
Other properties

4 Days or more

1~91Flexibility

4 Days or more

1~92Flexibility

4 Days or more

1~93Flexibility

4 Days or more

1~94Flexibility

4 Days or more

1~95Flexibility

4 Days or more

1~96Flexibility

4 Days or more

1~97Flexibility

4 Days or more

1~98Flexibility

4 Days or more

1~99Flexibility

4 Days or more

10~1910Flexibility

4 Days or more

10~1911Flexibility

4 Days or more

10~1912Flexibility

4 Days or more

10~1913Flexibility

4 Days or more

10~1914Flexibility

4 Days or more

10~1915Flexibility

4 Days or more

10~1916Flexibility

4 Days or more

10~1917Flexibility

4 Days or more

10~1918Flexibility

4 Days or more

10~1919Flexibility

4 Days or more

20~2920Flexibility

4 Days or more

20~2921Flexibility

4 Days or more

20~2922Flexibility

4 Days or more

20~2923Flexibility

4 Days or more

20~2924Flexibility

4 Days or more

20~2925Flexibility

4 Days or more

20~2926Flexibility

4 Days or more

20~2927Flexibility

4 Days or more

20~2928Flexibility

4 Days or more

20~2929Flexibility

4 Days or more

30~3930Flexibility

4 Days or more

30~3931Flexibility

4 Days or more

30~3932Flexibility

4 Days or more

30~3933Flexibility

4 Days or more

30~3934Flexibility

4 Days or more

30~3935Flexibility

4 Days or more

30~3936Flexibility

4 Days or more

30~3937Flexibility

4 Days or more

30~3938Flexibility

4 Days or more

30~3939Flexibility

4 Days or more

40~4940Flexibility

4 Days or more

40~4941Flexibility

4 Days or more

40~4942Flexibility

4 Days or more

40~4943Flexibility

4 Days or more

40~4944Flexibility

4 Days or more

40~4945Flexibility

4 Days or more

40~4946Flexibility

4 Days or more

40~4947Flexibility

4 Days or more

40~4948Flexibility

4 Days or more

40~4949Flexibility

4 Days or more

50~5950Flexibility

4 Days or more

50~5951Flexibility

4 Days or more

50~5952Flexibility

4 Days or more

50~5953Flexibility

4 Days or more

50~5954Flexibility

4 Days or more

50~5955Flexibility

4 Days or more

50~5956Flexibility

4 Days or more

50~5957Flexibility

4 Days or more

50~5958Flexibility

4 Days or more

50~5959Flexibility

4 Days or more

60~6960Flexibility

Loading...

Basic Information

Category Others Shield Structure Shielded・STP Shield Details Double Layer Shield
Cable Conductor Stranded Wire Conductor Size AWG20(0.50sq) No. of Cores 1 Pair (1P)
Cable Outer Diameter(mm) 7.0~7.9 Color Black Cable Feature Oil-Resistant / Heat-Resistant
Sheath Material PVC Insulation body color Black/White Application For Fixed Parts
Outer diameter(detail)(mm) 7 Conductor cross section(mm2) 0.5 Ground wire None

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET