Color-Coded PE Insulation PVC Sheath Cable FCPEV-NC

Color-Coded PE Insulation PVC Sheath Cable FCPEV-NC

FCPEV-NC color-coded, polyethylene insulated cores, structured in pairs with a vinyl sheath, mainly used for in-house communication lines

[Features]
• A distinct color for each core prevents wiring errors and allows connections to be made more easily.
• EM FCPEE-NC/F is an environmentally friendly product provided with a flame-retardant polyethylene sheath (
EM: Eco-material & Flame resistant).

Part Number

Configured Part Number is shown.

Part Number
FCPEV-NC-0.9MM-1P-1
FCPEV-NC-0.9MM-1P-2
FCPEV-NC-0.9MM-1P-3
FCPEV-NC-0.9MM-1P-4
FCPEV-NC-0.9MM-1P-5
FCPEV-NC-0.9MM-1P-6
FCPEV-NC-0.9MM-1P-7
FCPEV-NC-0.9MM-1P-8
FCPEV-NC-0.9MM-1P-9
FCPEV-NC-0.9MM-1P-10
FCPEV-NC-0.9MM-1P-11
FCPEV-NC-0.9MM-1P-12
FCPEV-NC-0.9MM-1P-13
FCPEV-NC-0.9MM-1P-14
FCPEV-NC-0.9MM-1P-15
FCPEV-NC-0.9MM-1P-16
FCPEV-NC-0.9MM-1P-17
FCPEV-NC-0.9MM-1P-18
FCPEV-NC-0.9MM-1P-19
FCPEV-NC-0.9MM-1P-20
FCPEV-NC-0.9MM-1P-21
FCPEV-NC-0.9MM-1P-22
FCPEV-NC-0.9MM-1P-23
FCPEV-NC-0.9MM-1P-24
FCPEV-NC-0.9MM-1P-25
FCPEV-NC-0.9MM-1P-26
FCPEV-NC-0.9MM-1P-27
FCPEV-NC-0.9MM-1P-28
FCPEV-NC-0.9MM-1P-29
FCPEV-NC-0.9MM-1P-30
FCPEV-NC-0.9MM-1P-31
FCPEV-NC-0.9MM-1P-32
FCPEV-NC-0.9MM-1P-33
FCPEV-NC-0.9MM-1P-34
FCPEV-NC-0.9MM-1P-35
FCPEV-NC-0.9MM-1P-36
FCPEV-NC-0.9MM-1P-37
FCPEV-NC-0.9MM-1P-38
FCPEV-NC-0.9MM-1P-39
FCPEV-NC-0.9MM-1P-40
FCPEV-NC-0.9MM-1P-41
FCPEV-NC-0.9MM-1P-42
FCPEV-NC-0.9MM-1P-43
FCPEV-NC-0.9MM-1P-44
FCPEV-NC-0.9MM-1P-45
FCPEV-NC-0.9MM-1P-46
FCPEV-NC-0.9MM-1P-47
FCPEV-NC-0.9MM-1P-48
FCPEV-NC-0.9MM-1P-49
FCPEV-NC-0.9MM-1P-50
FCPEV-NC-0.9MM-1P-51
FCPEV-NC-0.9MM-1P-52
FCPEV-NC-0.9MM-1P-53
FCPEV-NC-0.9MM-1P-54
FCPEV-NC-0.9MM-1P-55
FCPEV-NC-0.9MM-1P-56
FCPEV-NC-0.9MM-1P-57
FCPEV-NC-0.9MM-1P-58
FCPEV-NC-0.9MM-1P-59
FCPEV-NC-0.9MM-1P-60
Part NumberVolume DiscountDays to Ship RoHSTotal length
(m)
Number of cores Logarithm Finished outer diameter
(mm)
Internal conductor outer diameter
(mm)
Other standards

4 Days or more

Compliant121P50.9JCS

4 Days or more

Compliant221P50.9JCS

4 Days or more

Compliant321P50.9JCS

4 Days or more

Compliant421P50.9JCS

4 Days or more

Compliant521P50.9JCS

4 Days or more

Compliant621P50.9JCS

4 Days or more

Compliant721P50.9JCS

4 Days or more

Compliant821P50.9JCS

4 Days or more

Compliant921P50.9JCS

4 Days or more

Compliant1021P50.9JCS

4 Days or more

Compliant1121P50.9JCS

4 Days or more

Compliant1221P50.9JCS

4 Days or more

Compliant1321P50.9JCS

4 Days or more

Compliant1421P50.9JCS

4 Days or more

Compliant1521P50.9JCS

4 Days or more

Compliant1621P50.9JCS

4 Days or more

Compliant1721P50.9JCS

4 Days or more

Compliant1821P50.9JCS

4 Days or more

Compliant1921P50.9JCS

4 Days or more

Compliant2021P50.9JCS

4 Days or more

Compliant2121P50.9JCS

4 Days or more

Compliant2221P50.9JCS

4 Days or more

Compliant2321P50.9JCS

4 Days or more

Compliant2421P50.9JCS

4 Days or more

Compliant2521P50.9JCS

4 Days or more

Compliant2621P50.9JCS

4 Days or more

Compliant2721P50.9JCS

4 Days or more

Compliant2821P50.9JCS

4 Days or more

Compliant2921P50.9JCS

4 Days or more

Compliant3021P50.9JCS

4 Days or more

Compliant3121P50.9JCS

4 Days or more

Compliant3221P50.9JCS

4 Days or more

Compliant3321P50.9JCS

4 Days or more

Compliant3421P50.9JCS

4 Days or more

Compliant3521P50.9JCS

4 Days or more

Compliant3621P50.9JCS

4 Days or more

Compliant3721P50.9JCS

4 Days or more

Compliant3821P50.9JCS

4 Days or more

Compliant3921P50.9JCS

4 Days or more

Compliant4021P50.9JCS

4 Days or more

Compliant4121P50.9JCS

4 Days or more

Compliant4221P50.9JCS

4 Days or more

Compliant4321P50.9JCS

4 Days or more

Compliant4421P50.9JCS

4 Days or more

Compliant4521P50.9JCS

4 Days or more

Compliant4621P50.9JCS

4 Days or more

Compliant4721P50.9JCS

4 Days or more

Compliant4821P50.9JCS

4 Days or more

Compliant4921P50.9JCS

4 Days or more

Compliant5021P50.9JCS

4 Days or more

Compliant5121P50.9JCS

4 Days or more

Compliant5221P50.9JCS

4 Days or more

Compliant5321P50.9JCS

4 Days or more

Compliant5421P50.9JCS

4 Days or more

Compliant5521P50.9JCS

4 Days or more

Compliant5621P50.9JCS

4 Days or more

Compliant5721P50.9JCS

4 Days or more

Compliant5821P50.9JCS

4 Days or more

Compliant5921P50.9JCS

4 Days or more

Compliant6021P50.9JCS

Loading...

Basic Information

Shield Present Sheath Color Black Ground wire Drain wire
Sheath Material Vinyl (lead free) Insulation body materials Polyethylene type Insulation body color See the catalog

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support